CoolTherm® SC-309 Thermally Conductive Silicone Encapsulant | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® SC-309 Thermally Conductive Silicone Encapsulant

CoolTherm® SC-309 Thermally Conductive Silicone Encapsulant

CoolTherm® SC-309 silicone encapsulant is a two-component system designed to provide excellent thermal conductivity for electrical/electronic encapsulating applications, while retaining desirable properties associated with silicones.

Technical Specifications

  • Color: Gray Liquid (resin), White Liquid (hardener), Light Gray Liquid (mixed)
  • Dynamic Viscosity: 3500 cP @ 25°C (resin), 3500 cP @ 25°C (hardener), 3600 cP @ 25°C (mixed)
  • Number of Components: Two-Component (2K)
  • Hardness: 34 Shore A
  • Cure Time: 24 Hours @ 25°C, 15 min @ 100°C, 10 min @ 120°C
  • Working Time: 30 min @ 25°C
  • Thermal Conductivity: 0.9 W/m-K
  • Dielectric Strength: 23.6 kV/mm, 600 V/mil
Safety Warning

Full Product Description

CoolTherm® SC-309 thermally conductive silicone encapsulant is a two-component system designed to provide excellent thermal conductivity for electrical/electronic encapsulating applications, while retaining desirable properties associated with silicones. CoolTherm SC-309 encapsulant can be either room temperature cured or heat cured for maximum adhesion.


Features and Benefits:

• Low Stress – exhibits low shrinkage and stress on components as it cures.

• Durable – composed of an addition-curing polydimethyl siloxane polymer that will not depolymerize when heated in confined spaces.

• Low Viscosity – maintains low viscosity for ease of component encapsulation compared to other highly thermal conductive materials.

• Environmentally Resistant – provides excellent thermal shock resistance.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.


Shelf Life/Storage:

Shelf life of each component is six months when stored at 5-30°C in original, unopened container. The material must be periodically rotated within its container to maintain maximum shelf life. Settling will occur if not mixed.

CoolTherm SC-309 encapsulant evolves minute quantities of hydrogen gas. Do not repackage or store material in unvented containers. Adequately ventilate work area to prevent the accumulation of gas.

Related Documents

Literature and Reference Materials
Product Brochure - CoolTherm e-Scooters Sell Sheet (English A4) - India only
Datasheet - CoolTherm SC-309 Thermally Conductive Silicone Encapsulant
Product Brochure - CoolTherm Materials Battery Pack Applications (English A4)
Product Brochure - CoolTherm Materials Battery Pack Applications Sell Sheet (English US)
Product Brochure - CoolTherm Materials Battery Packs Application Sell Sheet (English A4) - India only
Product Brochure - CoolTherm Materials Inductor/Transformer Application Sell Sheet (English A4)
Product Brochure - CoolTherm Materials Inductor/Transformer Application Sell Sheet (English A4) - India only
Product Brochure - CoolTherm Materials Inductor/Transformer Application Sell Sheet (English US)
Product Brochure - CoolTherm Materials Motor Application (English US)
Product Brochure - CoolTherm Materials Power Electronics Application
Product Brochure - CoolTherm Materials for Electric ATVs, UTVs and Snowmobiles Sell Sheet
Product Brochure - CoolTherm Materials for Electric Forklifts sell sheet
Product Brochure - CoolTherm Materials for Electric Marine Sell Sheet
Product Brochure - CoolTherm Materials for e-Scooters Sell Sheet (English US) - US only
Product Brochure - Solutions for Electric Vehicle Charging Systems Sell Sheet
Product Catalog - Potting & Encapsulation Materials Catalog
Product Catalog - Potting & Encapsulation Materials Catalog (Chinese) - China only
Product Catalog - Potting & Encapsulation Materials Catalog (English A4) - India only
Product Catalog - Potting & Encapsulation Materials Catalog (Mexican Spanish)
White Paper - How Proper Application of Thermally Conductive Materials Will Improve Motor Power Density
White Paper - Thermally Conductive Potting Compounds Enable Higher Power Density Electronics
×
Products Trade Name
CoolTherm SC-309 CoolTherm SC-309 Thermally Conductive Silicone Encapsulant

687PDC
1A0MGR