CoolTherm® TC-2002 Thermally Conductive Structural Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® TC-2002 Thermally Conductive Structural Adhesive CoolTherm® TC-2002 Thermally Conductive Structural Adhesive

CoolTherm® TC-2002 Thermally Conductive Structural Adhesive

CoolTherm® TC-2002 adhesive is a two-component adhesive system designed for use in structural bonding applications which require thermal conductivity with high bond strength.

Technical Specifications

  • Color: Tan Paste (resin), Gray Paste (curative), Tan Paste (mixed)
  • Dynamic Viscosity: 600000 cP @ 25°C (resin), 325000 cP @ 25°C (curative), 500000 cP @ 25°C (mixed)
  • Specific Gravity: 1.71 (resin), 1.24 (curative), 1.67 (mixed)
  • Cure Time: 2 to 3 Hours @ 25°C
  • Hardness: 73 Shore D
  • Thermal Conductivity: 1 W/m-K
  • Lap Shear Strength: 15.86 MPa, 2300 psi
  • Dielectric Strength: 19 kV/mm, 482.6 V/mil
Safety Warning

Full Product Description

CoolTherm® TC-2002 adhesive is a two-component adhesive system designed for use in structural bonding applications which require thermal conductivity with high bond strength.


Features and Benefits:


• High Thermal Conductivity – provides high thermal conductivity for applications where superior heat dissipation is required.

• Broad Temperature Range – can be used on parts and devices that experience operating temperatures from -65°C to +100°C.

• Low Coefficient of Thermal Expansion – minimizes the possibility of cracking during wide temperature cycling.

• UL Rated – provides excellent flame retardancy; UL 94 V-0 certified.

• Electrically Isolative – provides good isolation for managing current corrosion.


Shelf Life/Storage:


Shelf life of each component is six months when stored between 4°C and 25°C in original, unopened container. If stored cold, allow component to return to room temperature before using. Protect from exposure to direct sunlight.

Related Documents

Literature and Reference Materials
Product Brochure - CoolTherm e-Scooters Sell Sheet (English A4) - India only
Datasheet - CoolTherm TC-2002 Thermally Conductive Structural Adhesive (English US)
Datasheet - CoolTherm TC-2002 Thermally Conductive Structural Adhesive (English A4)
Product Brochure - Adhesives for Automotive Assembly (English A4)
Product Brochure - Adhesives for Automotive Assembly (English US)
Product Brochure - CoolTherm Materials Battery Pack Applications (English A4)
Product Brochure - CoolTherm Materials Battery Pack Applications Sell Sheet (English US)
Product Brochure - CoolTherm Materials Battery Packs Application Sell Sheet (English A4) - India only
Product Brochure - CoolTherm Materials Power Electronics Application
Product Brochure - CoolTherm Materials for Electric ATVs, UTVs and Snowmobiles Sell Sheet
Product Brochure - CoolTherm Materials for Electric Forklifts sell sheet
Product Brochure - CoolTherm Materials for Electric Marine Sell Sheet
Product Brochure - CoolTherm Materials for Electric Marine Sell Sheet (English A4)
Product Brochure - CoolTherm Materials for Electric Motorcycles Sell Sheet
Product Brochure - CoolTherm Materials for Electric Motorcycles Sell Sheet (English A4)
Product Brochure - CoolTherm Materials for Electrified Fleet Sell Sheet
Product Brochure - CoolTherm Materials for Electrified Fleet Sell Sheet (English A4)
Product Brochure - CoolTherm Materials for Energy Storage Sell Sheet
Product Brochure - CoolTherm Materials for Energy Storage Sell Sheet (English A4)
Product Brochure - CoolTherm Materials for e-Scooters Sell Sheet (English US) - US only
Product Brochure - Solutions for Electric Vehicle Charging Systems Sell Sheet
×
Products Trade Name
CoolTherm TC-2002 CoolTherm TC-2002 Thermally Conductive Structural Adhesive

687PDC
1A0MGR