SUPER-FLEX® Large Diameter Corrugated Vacuum Hose, Series 7363 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SUPER-FLEX® Large Diameter Corrugated Vacuum Hose, Series 7363

SUPER-FLEX® Large Diameter Corrugated Vacuum Hose, Series 7363

Super-Flex Large Diameter Corrugated Vacuum Hose incorporates a 3/16” thick rubber tube and is designed for transfer service of highly abrasive materials in applications to 160°F and 100 psi, Series 7363

Technical Specifications

  • Design Factor: 3:1
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend Static Dissipative, Black Static Dissipative
  • Cover Material: Natural Rubber (NR)/Styrene Butadiene Rubber (SBR) Blend
  • Media: Wet Abrasive Powders
  • Specifications Met: n/a
  • Maximum Operating Pressure: 0.7 MPa, 100 psi, 6.9 bar
  • Vacuum Pressure Rating: 29 inch-Hg, 737 mm-Hg, Full
  • Inside Diameter: 2 to 6 inch, 50.8 to 152.4 mm
  • Application: Material Handling
  • Cover Structure: Corrugated, Wrapped
  • Nominal Hose Inside Diameter: 50 to 150 mm
  • Hose Reinforcement Material: 3 Plies of Textile with Wire Helix
  • Package Type: Coil
  • Outside Diameter: 2.740 to 6.937 inch, 69.6 to 176.2 mm
  • Size: -32 to -96
  • Cover Color: Black
  • Maximum Operating Temperature: 160 °F, 71 °C
  • Weight: 1.5 to 5.6 lb/ft, 2.28 to 8.34 kg/m
  • Minimum Bend Radius: 6 to 18 inch, 152.4 to 457.2 mm
  • Length per Package: 100 ft
Safety Warning

Full Product Description

Parker's Series 7363 Concrete Placement Hose provides excellent heavy duty service as a delivery/placement connection across multiple medium pressure transfer and applications. The thick rubber tube provides additional resistance to abrasive materials going through the hose, and the corrugated cover provides kink resistance for unimpeded flow, additional flexibility for easy handling and resistance to abrasion and weathering for maximum performance.

Markets:
• Construction
• General Industrial
• Local & Municipal Governments

Features/Benefits:
• Tube: Black 3/16” thick natural rubber/SBR for abrasion resistance to 160°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black corrugated rubber/SBR for resistance to abrasion, cuts, gouging, scuffs and weathering.
• Lengths: Available in optional 200-foot lengths for maximum efficiency of inventory.

Applications:
- media
• Abrasive materials
• Debris
• Water
- usage
• Bulk loading/unloading
• Construction sites
• Rail yards

Safety/Technical:
• Design Factor: 3:1
• Click here to access CrimpSource® for current crimp specifications.

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
7363-2000 2 100
7363-3000 3 100
7363-4000 4 100
7363-5000 5 100
7363-6000 6 100

687PDC
687583