Coupler Alignment Aids (Americas) | Product Series

Filter by

    No filters selected

Thread Size

Load Capacity

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Coupler Alignment Aids (Americas) Coupler Alignment Aids (Americas)

Coupler Alignment Aids (Americas)

Cylinder Mounting Accessories - Coupler Alignment Aids

Technical Specifications

  • Thread Size: 5/16"-24 to 4-1/4"-12 inch
  • Load Capacity: 1200 to 370850 lbs
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Linear Coupler alignment aids are cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
•Industrial
•Energy
•Natural Resources
•Government
•Processing

Linear Coupler Alignments Features and Benefits:
•Maximum reliability for trouble-free operation, long life and lower operating costs
•Increased cylinder life by reducing wear on Piston and Rod bearings
•Simplifying Cylinder installation and reducing assembly costs
•Increase Rod Bearing and Rod Seal life for lower maintenance costs

Applications:
•Energy Production, Development and Service
•Power Generation
•Defense
•Government (Non-Defense)
•Factory Automation
•Machine Tools
•Molding
•Vehicle Assembly Facilities
•Mining
•Oil and Gas
•Food & Beverage
•Industrial Chemical Processing
•Lumber & Wood
•Plastic Processing

Learn more about the Parker coupler alignment aids by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Thread Size Load Capacity
1337390125 1 1/14-12 INCH 30500 LB
1337390150 1 1/2-12 INCH 45750 LB
1337390175 1 3/4-12 INCH 58350 LB
1337390188 1 7/8-12 INCH 67550 LB
1337390200 2-12 INCH 77450 LB
1337390225 2 1/4-12 INCH 99250 LB
1337390250 2 1/2-12 INCH 123750 LB
1337390275 2 3/4-12 INCH 150950 LB
1337390300 3-12 INCH 180850 LB
1337390325 3 1/4-12 INCH 218450 LB
1337390425 4 1/4-12 INCH 370850 LB
1347570031 5/16-24 INCH 1200 LB
1347570038 3/8-24 INCH 2425 LB
1347570044 7/16-20 INCH 3250 LB
1347570050 1/2-20 INCH 4450 LB
1347570063 5/8-18 INCH 6800 LB
1347570075 3/4-16 INCH 9050 LB
1347570088 7/8-14 INCH 14450 LB
1347570100 1-14 INCH 19425 LB
1347570125 1 1/14-12 INCH 30500 LB

687PDC
687492