CP-A220-HT-275 - PREMIER PC-ABS Electrically Conductive Plastic - General Purpose | Parker NA

PREMIER PC-ABS Electrically Conductive Plastic - General Purpose | #CP-A220-HT-275

CP-A220-HT-275

PREMIER PC-ABS Electrically Conductive Plastic - General Purpose | #CP-A220-HT-275

Parker Chomerics PREMIER™ PC-ABS Electrically Conductive Plastic - General Purpose grade is designed for general purpose use featuring a 85° C continuous temperature rating.


Technical Specifications

  • Package Type: 275 lbs (125 kg) Bulk Box Pellets
  • Noise Shielding Level: Economy (40-60 dB)
  • Product Series: PREMIER A220-HT
  • Flammability Rating: Not Rated
  • Surface Resistivity: 4.50 Ω/square
  • Resistance: 0.600 Ω
  • Maximum Ambient Temperature: 85 °C
  • Thermal Conductivity: 0.56 W/m-K
  • Product Type: General Purpose Grade
  • Polymer Material Options: PC-ABS
  • Noise Shielding Level: 40 to 90 dB
Safety Warning

Item Information

Parker Chomerics PREMIER™ PC-ABS General Purpose grades are electrically conductive plastics for EMI shielding featuring a blend of PC-ABS plastic alloys and electrically conductive fillers engineered for stable electrical, mechanical, and physical performance.

PREMIER PC-ABS General Purpose grades are offered in three EMI shielding performances: economy (A220-HT), moderate (A230-HTHF) and premium (A240-HTHF) shielding performance.

All three versions are rated for 85° C continuous use temperature and offers the most cost-effective grades of our Nickel-Plated carbon fiber and granule filled polymers. A230-HTHF and A240-HTHF versions use “HF” (hybrid filler) granular graphite to improve cost and minimize post mold warpage.
Combined with standard injection molding processes, this product delivers evenly dispersed filler throughout a part's geometry. PREMIER parts have no resin rich areas prone to EMI leaks, and no brittle, resin poor areas that can break under mechanical stress.

Parker Chomerics PREMIER ‘single pellet’ materials offer superior performance and consistency when compared to many electrically conductive plastic materials. The primary advantage of PREMIER is the use of pultrusion compounding to ensure uniform amounts of conductive filler are within each pellet.

PREMIER products are manufactured as single pellet formulations, which ensures the most reliable, consistent shielding of molded products. Single pellet or homogeneous products are far superior to multi-pellet blends (also called dry blends or salt-and-pepper blends) that use pellets from different compounds randomly mixed together.

Product Features/Benefits:

• 40-80 dB shielding effectiveness depending on shielding performance selected
• Low through resistance down to 30 mOhm
• Highly conductive yet economical
• High permeability (6.5) increases shielding effectiveness

Mechanical/Physical:
• High tensile strength and modulus
• High flexural strength and modulus
• Low density provides weight reduction up to 75%
• UL 94 flammability rating of V-0

Environmental:
• Recyclable – conforms to WEEE EoVL TCO
• Compliance – RoHS, Halogen-free, EPA
• Up to 105°C Relative Temperature Index (RTI)
• Corrosion-free for long field life

Economics:
• Lower total cost of ownership through elimination of secondary operations
• Six sigma processing
• Waste elimination
• Global supply available for rapid delivery

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336