CP-PEI-140-1100 - PREMIER PEI Conductive Plastic Pellets | Parker NA

PREMIER PEI Conductive Plastic Pellets | #CP-PEI-140-1100

CP-PEI-140-1100

PREMIER PEI Conductive Plastic Pellets | #CP-PEI-140-1100

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic is designed for high performance military applications, and is rated to UL 94 V-0 and features 170° C contunuous use temperature.


Technical Specifications

  • Package Type: 1100 lbs (500 kg) Bulk Box Pellets
  • Noise Shielding Level: 50 to 75 dB
  • Product Series: PREMIER PEI-140
  • Flammability Rating: UL 94 V-0
  • Surface Resistivity: 0.45 Ω/square
  • Resistance: 0.38 Ω
  • Maximum Ambient Temperature: 170 °C
  • Thermal Conductivity: 0.71 W/m-K
  • Product Type: Military Grade
  • Polymer Material Options: PEI
Safety Warning

Item Information

Parker Chomerics PREMIER™ PEI-140 Electrically Conductive Plastic for EMI shielding designed for high performance military applications. It features a blend of polyetherimide (PEI) that delivers excellent shielding effectiveness, high temperature performance, low smoke generation, and effective chemical resistance.


PEI (aka “Ultem”) polymer material is UL V-0 rated down to 1.8 mm wall thickness and has a special blend of conductive elements. This material meets the Boeing 7238 smoke density rating of MAX 110 Ds with 3.0 mm @ 4 minutes.


This product was specifically developed to provide a more reliable solution to traditional cube blend conductive resin systems and a more efficient alternative to metal and non-conductive plastic housings. 


The cutting-edge processing of PREMIER PBT-PEI-140 into a single pellet composition allows for uniform material dispersion and a tightly controlled conductive material ratio throughout complex geometries, delivering a matrix of polymer and conductive filler.


Features and Benefits:
• Polyetherimide (PEI) based polymer
• High performance EMI shielding (up to 85 dB)
• Stable electrical properties at high temperature ranges (up to 170°C continuous use)
• Lightweight (50-70% lower weight than aluminum)
• High strength properties (tensile and flexural strength
• UL 94 V-0 flammability rated
• Commercial aircraft avionic smoke density compliance
• Single source supply chain with eliminated secondary operations
• Recyclable
• RoHS, WEEE, EPA, EU, and TCO compliant


Typical Applications:
• Military man-portable equipment
• Aerospace electronic housings
• Military vehicle electronic enclosures

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Chomerics Division

Worldwide Headquarters

77 Dragon Court

Woburn

MA

United States

01888

Phone

(781) 935-4850

Fax

(1) 781-933-4318

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
179336