CP4065XL - GL and GL Plus Genuine Replacement Compressed Air Filter Elements | Parker NA

GL and GL Plus Genuine Replacement Compressed Air Filter Elements | #CP4065XL

CP4065XL

GL and GL Plus Genuine Replacement Compressed Air Filter Elements | #CP4065XL OBSOLETE

This part number is no longer available, please use OIL-X P045AA instead.


Technical Specifications

  • Model Number: GL14 / Plus
  • Element Type: High efficiency coalescing filter
  • Application: Filtration of compressed air and gaseous nitrogen
  • Element Change Interval: 12 months
  • Brand: domnick hunter, Zander
  • Materials of Construction: Caps: PP, Seals: NBR
Safety Warning

Item Information

Using genuine Parker Zander replacement elements is the only way to guarantee air quality and the filter's performance.

The GL and GL Plus Series compressed air filter ranges contain 3 filter grades:

Coalescing filter grades (ZL & XL) for the removal of water and oil aerosols, solid particulates and micro-organisms. Constructed from highly-efficient, borosilicate nano-fibre media with a voids volume of 96% ensures high dirt-holding capacity at constantly low differential pressure. Particulate retention down to 1 micron and 0.01 micron.

Oil vapour removal grades (A) for the removal of oil vapour. The high-capacity filter element media, impregnated with activated carbon granulate, guarantees high affinity at constantly low differential pressure.

GL and GL Plus filter elements efficiency is additionally supported by deep-pleating technology enabling 4.5 times more effective filtration surface area when compared with conventional filter elements.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Manufacturing Ltd

Gas Separation & Filtration Division EMEA

Dukesway, Team Valley Trading Estate

Gateshead, Tyne & Wear, NE11 0PZ

United Kingdom

Phone

+44 (0)191 402 9000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066