Single Pilot Operated, Pilot to Open Check Valves | #CPH104P50N


LOADING IMAGES
CPH104P50N CPH104P50N
Click to View CAD Model

Single Pilot Operated, Pilot to Open Check Valves | #CPH104P50N

REGIONAL - Parker’s P.O. check valve assemblies allow flow up to 150 lpm (40 gpm) with pressures up to 420 bar (6,000 psi). Return flow can be enable by an external pilot supply, which shifts the internal poppet into an open position.


Technical Specifications

  • Maximum Flow Rate: 8 GAL/MIN, 30 L/MIN
  • Cracking Pressure: 50 PSI, 3.5 BAR
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Maximum Flow Rate: 8 gal/min, 30 L/min
  • Cracking Pressure: 50 psi, 3.5 bar
  • Seal Material: Nitrile
  • Actuation Type: Pilot Operated
  • Flow Rate: n/a
  • Maximum Operating Pressure: 5000 psi, 350 bar
  • Maximum Inlet Pressure Rating: 5000 psi, 350 bar
  • Leak Rate: 2 drops/min @ 5000 Psi (350 bar)
  • Cavity Size: C10-3
  • Function: Single Pilot to Open Check
  • Flow Direction: 2-3 Free Flow
  • Pilot Pressure Ratio: 4:1
  • Pilot Location: 1
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 48 lb-ft, 65 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Weight: 0.2 lb, 0.9 kg
  • Body Material: n/a
Safety Warning

Item Information

Parker’s reliable pilot piston style P.O. check valves are designed for critical applications where safety and load holding is required and flows from 19 to 150 lpm (5 to 40 gpm) and pressures up to 420 bar (6,000 psi) are needed. These valves are available with pilot supply to either the 1st port or 3rd port depending on circuit need, and are generally used in conjunction with linear actuators across several markets within mobile or industrial hydraulics, such as aerials, material handling, and construction where durable and low leak valves are necessary to keep the machinery and operators safe.

Markets:
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Spherical poppet for low leakage
• Hardened precision ground parts for durability
• “D”-Ring design eliminates back-up rings
• Optional sealed pilot piston

Applications:
• Load holding without fine metering

Additional Technical Insight:
Pilot operated check valves, also known as P.O. checks, are used to lock a cylinder in a holding position with minimal leakage or drift. P.O. check valves that can be opened to allow flow in the reverse direction with an external signal to the pilot port. The valves work best when used in conjunction with a control valve that vents the valve ports to tank when centered. Pilot pressure to open the checks for reverse flow is a ratio of the holding pressure, and are typically 3:1 or 4:1. A 3:1 ratio with a 3000psi load requires a 1000psi signal to the pilot port.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505