CPS (Continuous Position Sensor) Actuator Accessories - P8S Series | Product Series

Filter by

    No filters selected

Output Type

Sensing Range (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CPS (Continuous Position Sensor) Actuator Accessories - P8S Series

CPS (Continuous Position Sensor) Actuator Accessories - P8S Series

P8S Continuous Position Sensors enable contactless monitoring of cylinder strokes from 32mm to 256mm. Continuous supplied data via analog output or IO-Link is ideally suited for quality and process control functions.

Technical Specifications

  • Product Series: Pneumatic Cylinder Accessories
  • Bore Diameter: n/a
  • Product Type: Sensor Component
  • Technology: Pneumatics
  • Cylinder Type: Profile with T-slot
  • Installation: Drop-in fixed by allen key 1.5 mm
  • Sensing Range: 32 to 256 mm depending on Type.
  • Overall Length: 45 to 269 mm depending on Type
  • Signal Output: Analog, IO-Link
  • Output Voltage: 0 to 10 V
  • Output Current Rating: 4 to 20 mA
  • Ingress Protection Rating: IP67 (according to EN 60529)
  • Input Voltage: 15 to 30 VDC
  • Resolution: 0.03 % Full Stroke. Full Scale Range (max >=0.05 mm)
  • Linearity: 0.3 mm
  • Repeatability: 0.06 % Full Scale Range (>= 0.1 mm)
  • LED Color: Yellow (Analog)
  • Minimum Ambient Temperature: -20 °C
  • Maximum Ambient Temperature: 70 °C
  • Vibration Resistance: 30 g 11 ms / 10 … 55 Hz, 1 mm
  • Specifications Met: CE, C UL US, CCC (not applicable), RoHs, IO-Link, On Request
  • Housing Material: Plastic Polyamid PA12
  • Screw Material: Stainless Steel
  • Cable Type: PUR (Polyurethane)
  • Connection Type: M8 Analog, M12 IO-Link (knurled nuts)
Safety Warning

Full Product Description

Parker's P8S Continuous Position Sensors continuously detect the position of the magnetic piston of pneumatic actuators using a direct, non-contact technology along the 32 to 256mm detection length of the sensor. For cylinders with common T-slot dimensions, sensors are mounted externally onto the cylinder within the profiled T-slot grooves without the need for additional accessories. Mounting on other cylinder types, ie round cylinders, is possible with optional adaptors. The sensor settings can be adjusted during installation or later during operation, using a teach pad or depending on the variant, using IO-Link. This continuous transfer of positional data via analog outputs or IO-Link upgrades the functionality of the pneumatic cylinders by making them more intelligent and as a result, more versatile and enables flexible machine concepts to solve tasks in areas such as quality monitoring and process control.

Markets:
• Factory Automation
• Food and Beverage
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling


Features/Benefits:
• Drop-in T-slot profile provides quick installation and replacement of sensors
• External mounting allows for integration into the machine at any time
• Non-contact measurement provides long service life
• Sensor settings can be adjusted during installation or later during operation
• Continuous supply of data enables flexible machining concepts
• Continuous transfer of position data upgrades the functionality providing "inteligent" pneumatic cylinders improving versatility
• Multiple defined switching points add flexibility
• Advanced configuration options with data transmission via IO-Link

Applications:
• Precise and measured control of pneumatic handling
• Tensioning applications
• Monitors quality and accuracy of assembled components
• Maximized flexibilty of pick and place processes
• Materials handling and identification

Technologies:
• Direct non-contact sensing
• Continuous detection
• Sensor setting via teach-in button
• IO-Link

Technical Characteristics:
• Output function: Analog / IO-Link
• Measuring range: 32mm to 256mm
• Supply Voltage: 15 to 30 V DC
• Enclosure rating: IP67 (according to EN 60529)
• Cable: PUR (Polyurethane)

Related Documents

×
Products Output Type Sensing Range (mm)
P8SAGACHA Analog 0-32
P8SAGACHB Analog 0-64
P8SAGACHD Analog 0-128
P8SAGACHF Analog 0-192
P8SAGACHH Analog 0-256
P8SAGHMHA IO-Link 0-32
P8SAGHMHB IO-Link 0-64
P8SAGHMHD IO-Link 0-128
P8SAGHMHF IO-Link 0-192
P8SAGHMHH IO-Link 0-256

687PDC
687577