CR04-1/4-NC-4800-2C - FEP Corrugated Tubing

FEP Corrugated Tubing | #CR04-1/4-NC-4800-2C

CR04-1/4-NC-4800-2C

FEP Corrugated Tubing | #CR04-1/4-NC-4800-2C

FEP Corrugated Tubing is an extra flexible tubing with a bend radius almost 4x smaller than a smoothbore tube of the same size. It allows for tighter routings without kinking or reducing the inside diameter of the tube. Also available in PFA.


Technical Specifications

  • Tubing Material: PFA
  • Product Type: 1/4in., Corrugated
  • Maximum Working Temperature (F): 300
  • Length (inch): 48
  • Specifications Met: ASTM D3307, FDA 21 CFR 177.1550, UL 94 V-0, USP Class VI
  • Application: Fluid Transfer, Instrumentation, Pharmaceutical, Robotics, Vacuum, Wet Bench, Semiconductor
  • Tube Inside Diameter: n/a
  • Tube Outside Diameter: 0.375 inch, 9.53 mm
  • Maximum Operating Pressure: n/a
  • Maximum Burst Pressure: n/a
  • Maximum Operating Temperature: 300 °F, 148 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 1/8 inch, 3.18 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Air, Chemicals, Water
  • Color: Natural, Clear
  • Weight: Contact the Division lb/ft, Contact the Division kg/m
  • Tube Material: Perfluoroalkoxy Alkanes (PFA)
  • Length per Package: 1.22 m, 4 ft
  • Cuff Inside Diameter: 0.250 inch, 6.35 mm
  • Cuff Length: 3/4 inch, 19.1 mm
  • Cover Color: n/a
  • Size: 1/4 inch
Safety Warning

Item Information

Parker's FEP Corrugated Tubing is manufactured from FEP resin and is light weight, seamless and extremely clear, allowing operators to monitor any material passing through the tube.  The non-stick surface allows for easy cleaning and bacteria free transport of media.  Corrugated tubing differs from convoluted tubing because the corrugations can be extended or compressed without reducing flow, allowing you to shorten or lengthen the tube as you move through confined spaces. 





FEP Corrugated tubing, is often used as an electrical insulator or fluid conduit with robots that have flexible arms to deliver electrical wiring, air, or corrosive liquids.  In semiconductor applications, such as wafer machines, corrugated tubing is offered in a high purity PFA. 





Markets: 

• Instrumentation

• Semiconductor

• Material handling

• Pharmaceutical





Features/Benefits:

• Extremely flexible for easy routing

• Excellent flex life

• Non-stick surface for easy cleaning

• Chemically inert

• Available in FEP, PFA or High Purity PFA





Applications:

• Vacuum applications

• Robotic arms

• DNA sequencer

• Fluid transfer

• Wet bench





Certifications/Compliance:

• AMS 3653E

• VW1, UL-83

• FDA Compliant

• USP Class VI Compliant





Technical Specifications:

• Extruded from  virgin FEP (Fluorinated Ethylene Propylene), PFA (Perfluoroalkoxy) and High Purity PFA (High Purity Perfluoroalkoxy)

• Standard tubing is supplied in natural; additional colors are available on request

• Cuffing is available to create an attachable end for adding fittings or flanges; On cuffed pieces, the sizing of standard cuffs will be nominal size of the tubing purchased – refer to Catalog 4660 for additional information

• Corrugated tubing is also available in specialty configurations where corrugated and straight tubing run intermittently along the tube

• Stock packaging is random coils

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563