CR4801 - Cross Roller Bearing Guided, Standard Manual Linear Slides - CR4000 Series | Parker NA

Cross Roller Bearing Guided, Standard Manual Linear Slides - CR4000 Series | #CR4801

CR4801

Cross Roller Bearing Guided, Standard Manual Linear Slides - CR4000 Series | #CR4801

The CR4000-series of crossed roller bearing guided manual linear slides offer travels of up to 4", payloads up to 252 lbs, plus very good smoothness, very low friction and a very good straightness and flatness accuracy


Technical Specifications

  • Width (inch): 2.620
  • Travel (inch): 4
  • Payload (lbs): 252
  • Type: English Model
  • Product Type: Linear Slide
  • Product Series: CR4000 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model
  • Maximum Travel: 4 inch, 101.6 mm
  • Width: 2.62 inch, 66.5 mm
  • Load Capacity: 252 lb, 114 kg, 150 to 499 lb
Safety Warning

Item Information

Parker’s CR4000 Crossed roller slides offer exceptional load carrying capability, approximately twice that of comparably sized ball slides. Additionally, crossed roller slides provide up to five times the life expectancy of ball slides without degradation to performance. Parker Daedal crossed roller slides are rated for over 100 million inches of travel at specified load.

The 4000 Series Crossed Roller Linear Slides are the ideal mechanisms for providing precise, low friction, linear motion. Two linear rows of bearings (one located on each side of the base), support the carriage and provide smooth, accurate, linear translation.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 4.0”
• Payloads up to 252 lbs
• Higher normal load and moment load capacity versus a ball slide
• Non re-circulating bearing style for smooth motion
• 0.00008 inch straightline accuracy (per inch of travel)
• Precision ground mounting surfaces
• Factory preloaded to eliminate any side play and provide a uniform coefficient of friction

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

Part Number
CR4801 DWG DXF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514