CR4803 - Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | Parker NA

Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | #CR4803

CR4803

Manual Driven, Cross Roller Bearing Guided, Standard Linear Positioning Stages - CR4000 Series | #CR4803

CR4000-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 2", payloads up to 251 lbs, plus exceptional smoothness, extremely low friction and a very good straightness/flatness accuracy


Technical Specifications

  • Axis Count: 1
  • Travel (inch): 0.75
  • Drive Mechanism: Fine Screw
  • Travel (mm): (imperial)
  • Payload (lbs): 252
  • Type: English Model / Center Drive
  • Product Type: Linear Stage
  • Product Series: CR4000 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model, Center Drive
  • Maximum Travel: 0.75 inch, (imperial)
  • Width: 2.62 inch, 66.5 mm
  • Load Capacity: 252 lb, 114 kg, 150 to 499 lb
  • Drive Train Type: Fine Screw
Safety Warning

Item Information

Parker’s CR4000 Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker’s crossed roller stages are rated for over 100 million inches of travel at specified load.

The CR4000 Series stages provide a 1.75 to 5 inch square mounting surface which is ground to a precision micro-flat surface.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 2.0”
• Payloads up to 252 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Motion and Controls Division

850 Arthur Avenue

Elk Grove Village

IL

USA

60007

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514