Manual Driven, Cross Roller Bearing Guided, Large Frame Linear Positioning Stages - CR4900 Series | #CR4955-10


LOADING IMAGES
CR4955-10

Manual Driven, Cross Roller Bearing Guided, Large Frame Linear Positioning Stages - CR4900 Series | #CR4955-10

CR4900-series crossed roller bearing guided manual linear positioners have an integral drive mechanism and offer travels up to 12", payloads up to 1735 lbs, plus exceptional smoothness, extremely low friction & a very good straightness/flatness accuracy


Technical Specifications

  • Drive Mechanism: Imperial Readout
  • Travel (inch): 10
  • Travel (mm): (imperial)
  • Product Type: Linear Stage
  • Product Series: CR4900 Series
  • Number of Axes: 1
  • Bearing Type: Cross Roller
  • Mounting Option: English Model
  • Maximum Travel: 10 inch, (imperial)
  • Width: 6 inch, 153 mm
  • Load Capacity: 1395 lbs, 634 kg, 1000 to 1999 lb
  • Drive Train Type: Imperial Readout

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker’s CR4900 Series precision crossed roller stages provide controlled, precise point-to-point positioning along a linear axis. Stages are comprised of two basic components: a precision linear crossed roller slide which serves as a linear bearing and guide, and a drive mechanism which accurately moves and positions the slide top along the linear axis. Crossed roller positioning stages offer exceptional load carrying capability, approximately 2 to 2-1/2 times that of comparably sized ball bearing stages. Additionally, crossed roller stages provide up to five times the life expectancy of the ball bearing stages without degradation of performance. Parker’s crossed roller stages are rated for over 100 million inches of travel at specified load.

The 4900 Series is our largest crossed roller manual positioner. The 4900 Series offers high payload capacity, a variety of drive mechanisms, and excellent precision.

Markets:
• Life Science
• Photonics
• Optics

Features/Benefits:
• Travels up to 12.0”
• Payloads up to 1735 lbs
• Optional aperture
• Single, double, or three axis systems
• English and metric models
• Digital micrometers, manual micrometers, fine screws, and knob driven options

Applications:
• Metrology
• Focusing
• Laser alignment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Division Headquarters

Electronic Controls & Motion Division

200 Kisco Avenue

Mount Kisco

NY

USA

10549

Phone

800 221 9257

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514