Crimp Style Hydraulic Hose Fitting – 26 Series Fittings - Europe | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Port Size

Hose Inside Diameter

Body Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimp Style Hydraulic Hose Fitting – 26 Series Fittings - Europe

Crimp Style Hydraulic Hose Fitting – 26 Series Fittings - Europe

Parker's 26 series fittings are permanent, compression style fittings made for easy and quick assembly using our family of Parkrimp crimpers.

Technical Specifications

  • Connection Size: View Part Details.
  • Hose Inside Diameter: See Part Technical Specs., 6.3 to 46.0 mm
Safety Warning

Full Product Description

Parker's 26 series fittings are made for easy and quick assembly using our family of Parkrimp crimpers. The fitting series when coupled with Parker's No-Skive hose provides convenience and shorter assembly time. The 26 series fittings are compatible with transportation air brake, compressed natural gas & liquefied petroleum, marine fuel & engine and refrigerant hose. The 26 series fittings are available from sizea -4 to -32 in a wide variety of end configurations.

Markets:
• On Road Vehicles
• Military Land Based
• Agriculture
• Material Handling
• Marine

Features/Benefits:
• Easy push on force
• Brass option available
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils
• Diesel fuels
• Antifreeze solutions
• Gasoline
• Ethanol blends
• Air brake systems
• Refrigerant

Compatible Hoses:
• 201
• 206
• 213
• 221FR
• 244
• 285
• 293

Related Documents

×
Products Connection 2 Type Shape Port Size Hose Inside Diameter Body Material
16826-10-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 10 mm -10 Steel
1CA26-6-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 6 mm -4 Steel
1CA26-8-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight 8 mm -5 Steel
1CE26-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 35 mm -20 Steel
14926-12-6 Banjo DIN Metric Straight 12 mm -6 Steel
14926-14-6 Banjo DIN Metric Straight 14 mm -6 Steel
14926-14-8 Banjo DIN Metric Straight 14 mm -8 Steel
14926-16-8 Banjo DIN Metric Straight 16 mm -8 Steel
1CA26-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm -5 Steel
1CA26-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 10 mm -6 Steel
1CA26-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm -6 Steel
1CA26-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 12 mm -8 Steel
1CA26-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight 15 mm -8 Steel
1CA26-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm -10 Steel
1CA26-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 18 mm -12 Steel
1CA26-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight 22 mm -12 Steel
1CA26-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm -16 Steel
1CA26-28-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight 28 mm -20 Steel
1CA26-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight 35 mm -20 Steel
1CA26-35-24 Female Metric L - Swivel (24° Cone with O-Ring) Straight 35 mm -24 Steel
1CA26-42-24 Female Metric L - Swivel (24° Cone with O-Ring) Straight 42 mm -24 Steel
1CA26-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight 8 mm -4 Steel
1CE26-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 10 mm -6 Steel
1CE26-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm -6 Steel
1CE26-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 12 mm -8 Steel
1CE26-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 15 mm -8 Steel
1CE26-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm -10 Steel
1CE26-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 18 mm -12 Steel
1CE26-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 22 mm -12 Steel
1CE26-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° 28 mm -16 Steel
1CF26-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm -5 Steel
1CF26-10-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 10 mm -6 Steel
1CF26-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm -6 Steel
1CF26-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 12 mm -8 Steel
1CF26-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 15 mm -8 Steel
1CF26-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm -10 Steel
1CF26-18-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm -12 Steel
1CF26-18-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 18 mm -16 Steel
1CF26-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 22 mm -12 Steel
1CF26-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm -16 Steel
1CF26-28-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 28 mm -20 Steel
1CF26-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 35 mm -20 Steel
1CF26-35-24 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 35 mm -24 Steel
1CF26-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° 8 mm -4 Steel
10126-12-12 Male NPTF Pipe - Rigid Straight 3/4" -12 Steel
10126-4-5 Male NPTF Pipe - Rigid Straight 1/4" -5 Steel
10126-4-6 Male NPTF Pipe - Rigid Straight 1/4" -6 Steel
10126-6-6 Male NPTF Pipe - Rigid Straight 3/8" -6 Steel
10126-6-8 Male NPTF Pipe - Rigid Straight 3/8" -8 Steel
10126-8-10 Male NPTF Pipe - Rigid Straight 1/2" -10 Steel
10126-8-8 Male NPTF Pipe - Rigid Straight 1/2" -8 Steel
10626-32-32 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 2" -32 Steel
10626-6-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 3/8" -6 Steel
10826-12-12 Female SAE 45° - Swivel Straight 3/4" -12 Steel
10826-6-6BA Female SAE 45° - Swivel Straight 6 mm -6 Brass
10826-6-6 Female SAE 45° - Swivel Straight 3/8" -6 Steel
15S26-10-10 Female Tube-O - Swivel Straight 5/8" -10 Steel
15S26-10-12 Female Tube-O - Swivel Straight 5/8" -12 Steel
15S26-6-6 Female Tube-O - Swivel Straight 3/8" -6 Steel
15S26-8-8 Female Tube-O - Swivel Straight 1/2" -8 Steel
15T26-10-10 Female Tube-O - Swivel Elbow 90° 5/8" -10 Steel
15T26-6-6 Female Tube-O - Swivel Elbow 90° 3/8" -6 Steel
15T26-8-8 Female Tube-O - Swivel Elbow 90° 1/2" -8 Steel
16826-10-12 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 5/8" -12 Steel
16826-8-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 1/2" -10 Steel
16826-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 4 mm -4 Steel
16826-5-5BA Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 5 mm -5 Brass
10626-6-6BS Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 6 mm -6 Brass
16826-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 8 mm -8 Steel
16826-10-10BA Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 10 mm -10 Brass
10626-12-12 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 12 mm -12 Steel
10626-16-16 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 16 mm -16 Steel
10626-20-20 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 20 mm -20 Steel
10626-24-24 Female JIC 37°/SAE 45° Dual Flare - Swivel Straight 24 mm -24 Steel
13726-4-4 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 4 mm -4 Steel
13726-6-6 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 6 mm -6 Steel
13726-8-8 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 8 mm -8 Steel
13V26-10-10 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 10 mm -10 Steel
13726-12-12 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 12 mm -12 Steel
13726-16-16 Female JIC 37°/SAE 45° Dual Flare - Swivel Elbow 45° 16 mm -16 Steel
13926-4-4 Female JIC 37° - Swivel Elbow 90° 4 mm -4 Steel
13926-6-6 Female JIC 37° - Swivel Elbow 90° 6 mm -6 Steel
13926-8-8 Female JIC 37° - Swivel Elbow 90° 8 mm -8 Steel
13926-10-10 Female JIC 37° - Swivel Elbow 90° 10 mm -10 Steel
13926-10-12 Female JIC 37° - Swivel Elbow 90° 10 mm -12 Steel
13926-12-12 Female JIC 37° - Swivel Elbow 90° 12 mm -12 Steel
13926-16-16 Female JIC 37° - Swivel Elbow 90° 16 mm -16 Steel
13926-20-20 Female JIC 37° - Swivel Elbow 90° 20 mm -20 Steel
1JC26-4-4 Female ORFS - Swivel Straight 4 mm -4 Steel
1JC26-6-6 Female ORFS - Swivel Straight 6 mm -6 Steel
1JC26-8-8 Female ORFS - Swivel Straight 8 mm -8 Steel
1JC26-10-10 Female ORFS - Swivel Straight 10 mm -10 Steel
1JC26-12-12 Female ORFS - Swivel Straight 12 mm -12 Steel
1JC26-16-16 Female ORFS - Swivel Straight 16 mm -16 Steel
1JC26-20-20 Female ORFS - Swivel Straight 20 mm -20 Steel

687PDC
687513