Crimped Thermoplastic Hose Fittings, F6 Series | Product Series

Filter by

    No filters selected

Connection 2 Type

Shape

Connection 2 Size

Body Material

Hose I.D.

Hose I.D. (size)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hose Fittings, F6 Series

Crimped Thermoplastic Hose Fittings, F6 Series

Parker's F6 Fitting Series is short and compact allowing for a low weight and easy routing of assembly during installation in tight, condensed spaces. F6 is the one piece fitting series for the convoluted PTFE hose 2030T-..V70CON.

Technical Specifications

  • For Fluid Type: Hydraulic Fluids, Chemicals
  • Connection 2 Type: See Part Connection 2 Type Technical Specs.
  • Industry: Industrial Manufacturing Equipment, Transportation, Off-road Machinery
  • Connection 1 Type: Hose
  • Brand: Parker
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Hex Size 2: 14 to 27
  • Maximum Operating Pressure: 160 to 430 bar, 16.0 to 43.0 MPa
  • Application: High Chemical Resistance Applications, High Temperature Applications
  • Hex Size 1: 14 to 60 mm
  • Shape: Elbow 45°, Straight, Elbow 90° Short Drop, Elbow 90°
  • Port Type: AGR, AGJ, DKJ, DKJ 90°, DKL, CEL, DKL 90°, DKOL, DKR, DKR 90°
  • Product Type: Crimp Fittings No-Skive
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Connection 1 Size: -4 to -20 (Size), 1/4 to 1-1/4 inch, 6.4 to 31.8 mm
  • Connection 2 Size: See Part Connection 2 Size Technical Specs.
  • Body Material: Steel
  • Specifications Met: Refer to Part for Detailed Specification.
  • Connection Length: 18 to 86 mm
  • Fitting Length: 41 to 124 mm
  • Drop Length: 16 to 79 mm
Safety Warning

Full Product Description

Parker's F6 Fitting Series is short and compact allowing for a low weight and easy routing of assembly during installation in tight, condensed spaces.

The crimping process for the F6 Series is simple, fast and safe since the sleeve is crimped at full length.


Markets:

• Industrial Manufacturing Equipment

• Transportation

• Off-Road Machinery


Features / Benefits:

• Matched hose und fitting system guarantees an approved and safe combinatio and the highest quality and safety combined with the longest service life of the final product to the end-users

• Multiple materials available, such as steel and stainless steel

• Wide range of end configurations

• One piece reduce complexity and leakage path


Applications:

• High temperature and high chemical resistance applications


Compatible hose

2030T-..V70CON

Related Documents

×
Products Connection 2 Type Shape Connection 2 Size Body Material Hose I.D. Hose I.D. (size)
103F6-10-10-SM Male JIC 37° - Rigid Straight 7/8"-14 Steel -10
103F6-12-12-SM Male JIC 37° - Rigid Straight 1-1/16"-12 Steel -12
103F6-8-8-SM Male JIC 37° - Rigid Straight 3/4"-16 Steel -8
106F6-10-10-SM Female JIC 37° - Swivel Straight 7/8"-14 Steel -10
106F6-12-12-SM Female JIC 37° - Swivel Straight 1-1/16"-12 Steel -12
106F6-6-6-SM Female JIC 37° - Swivel Straight 9/16"-18 Steel -6
106F6-8-8-SM Female JIC 37° - Swivel Straight 3/4"-16 Steel -8
139F6-10-10-SM Female JIC 37° - Swivel Elbow 90° 7/8"-14 Steel -10
139F6-12-12-SM Female JIC 37° - Swivel Elbow 90° 1-1/16"-12 Steel -12
139F6-16-16-SM Female JIC 37° - Swivel Elbow 90° 1-5/16"-12 Steel -16
139F6-6-6-SM Female JIC 37° - Swivel Elbow 90° 9/16"-18 Steel -6
139F6-8-8-SM Female JIC 37° - Swivel Elbow 90° 3/4"-16 Steel -8
192F6-10-10 Female BSP Parallel Pipe Swivel Straight (60° Cone) 5/8"-14 Steel -10
192F6-12-12 Female BSP Parallel Pipe Swivel Straight (60° Cone) 3/4"-14 Steel -12
192F6-8-8 Female BSP Parallel Pipe Swivel Straight (60° Cone) 1/2"-14 Steel -8
1B2F6-12-12 Female BSP Parallel Pipe Swivel Elbow 90° (60° Cone) 3/4"-14 Steel -12
1B2F6-8-8 Female BSP Parallel Pipe Swivel Elbow 90° (60° Cone) 1/2"-14 Steel -8
1C3F6-10-5 Female Metric L - Swivel Straight M16x1.5 Steel -5
1C3F6-12-6 Female Metric L - Swivel Straight M18x1.5 Steel -6
1C3F6-15-8 Female Metric L - Swivel Straight M22x1.5 Steel -8
1C3F6-18-10 Female Metric L - Swivel Straight M26x1.5 Steel -10
1C3F6-22-12 Female Metric L - Swivel Straight M30x2.0 Steel -12
1C3F6-6-4 Female Metric L - Swivel Straight M12x1.5 Steel -4
1C3F6-8-4 Female Metric L - Swivel Straight M14x1.5 Steel -4
1C5F6-10-5 Female Metric L - Swivel Elbow 90° M16x1.5 Steel -5
1C5F6-15-8 Female Metric L - Swivel Elbow 90° M22x1.5 Steel -8
1C5F6-18-10 Female Metric L - Swivel Elbow 90° M26x1.5 Steel -10
1C5F6-22-12 Female Metric L - Swivel Elbow 90° M30x2.0 Steel -12
1C5F6-6-4 Female Metric L - Swivel Elbow 90° M12x1.5 Steel -4
1C5F6-8-4 Female Metric L - Swivel Elbow 90° M14x1.5 Steel -4
1C9F6-16-8 Female Metric S - Swivel (24° Cone with O-Ring) Straight M24x1.5 Steel -8
1CAF6-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight M16x1.5 Steel -5
1CAF6-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 Steel -6
1CAF6-12-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M18x1.5 Steel -8
1CAF6-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M22x1.5 Steel -10
1CAF6-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Straight M22x1.5 Steel -8
1CAF6-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M26x1.5 Steel -10
1CAF6-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30x2.0 Steel -10
1CAF6-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Straight M30x2.0 Steel -12
1CAF6-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Straight M36x2.0 Steel -16
1CAF6-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight M45x2.0 Steel -20
1CAF6-42-20 Female Metric L - Swivel (24° Cone with O-Ring) Straight M52x2.0 Steel -20
1CAF6-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 Steel -4
1CAF6-8-5 Female Metric L - Swivel (24° Cone with O-Ring) Straight M14x1.5 Steel -5
1CEF6-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M16x1.5 Steel -5 -5
1CEF6-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M18x1.5 Steel -6 -6
1CEF6-15-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M22x1.5 Steel -10 -10
1CEF6-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M22x1.5 Steel -8
1CEF6-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M26x1.5 Steel -10
1CEF6-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M30x2.0 Steel -12
1CEF6-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M36x2.0 Steel -16
1CFF6-10-5 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M16x1.5 Steel -5 -5
1CFF6-12-6 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M18x1.5 Steel -6
1CFF6-15-8 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M22x1.5 Steel -8 -8
1CFF6-18-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M26x1.5 Steel -10
1CFF6-22-10 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 Steel -10 -10
1CFF6-22-12 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M30x2.0 Steel -12 -12
1CFF6-28-16 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M36x2.0 Steel -16
1CFF6-35-20 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M45x2.0 Steel -20 -20
1D0F6-18-10 Male Metric L - Rigid (24° Cone) Straight M26x1.5 Steel -10
1CEF6-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 45° M14x1.5 Steel -4
1CFF6-8-4 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 Steel -4
1D0F6-8-4 Male Metric L - Rigid (24° Cone) Straight M14x1.5 Steel -4
192F6-4-4 Female BSP Parallel Pipe Swivel Straight (60° Cone) 1/4"-19 Steel -4
192F6-6-6 Female BSP Parallel Pipe Swivel Straight (60° Cone) 3/8"-19 Steel -6
1CFF6-6-3 Female Metric L - Swivel (24° Cone with O-Ring) Elbow 90° M14x1.5 Steel -3

687PDC
687513