CS-10830-922-2-E - Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications | Parker NA

Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications | #CS-10830-922-2-E

CS-10830-922-2-E

Clariflow-E-Select Pleated Membrane Filter Cartridge | Hydrophilic PES membrane for aqueous applications | #CS-10830-922-2-E

Clariflow® -E-SELECT pleated membrane filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals for removal of both organic and inorganic particulates.


Technical Specifications

  • Micron Rating (µm): 0.02
  • End Cap Configuration: 222 O-Ring/Fin
  • Seal Material: S7442
  • Length (inch): 30
  • Style: No Insert
  • Brand: Parker
  • Industry: Microelectronics
  • Function: Clarification/Prefiltration/Polishing
  • Media: PES (Polyethersulfone)
  • Filter Construction: Pleated Membrane
  • Outside Diameter: 2.75 inch
  • End Cap Material: Polypropylene
  • Core Type: Polypropylene
  • Hose Reinforcement Material & Structure: Polypropylene
  • Flow Rate: 0.9 gal/min (gpm/psid) per 10 inch Cartridge Equivalent for 0.02 Micron
Safety Warning

Item Information

CClariflow® -E-SELECT filter cartridges are optimized for use in microelectronics applications such as DI water and aqueous-based chemicals. The unique mirrored-anisotropic PES (Polyethersulfone) filter membrane has exceptionally high flow rates and on-stream lifetime while providing consistent removal of both organic and inorganic particulates.
The innovative SELECT pleating provides increased performance over competitive filter cartridges. The filter membrane area is increased by over 50% while flows are 40% higher within the same footprint. The result is one of the longest lasting filter cartridges on the market.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945