CS5007 - Baldwin - Liquid Coolant Additives | Parker NA

Baldwin - Liquid Coolant Additives | #CS5007

CS5007

Baldwin - Liquid Coolant Additives | #CS5007

Supplemental coolant additives can be used instead of coolant filters to replenish the cooling system when depleted.


Technical Specifications

  • Product Type: BTA PLUS Formula Liquid Additive (Pint Plastic Bottle)
  • Notes: NOT compatible with Long Life Organic Acid-based Coolant.; For systems containing 0% to 60% Ethylene Glycol antifreeze.
  • Contains: 4 Units BTA PLUS; Pre-Charge treatment is 1 1/4 units per gallon of cooling system capacity.; Maintenance treatment is 1 1/4 units per 4 gallons of cooling system capacity every 12, 000-15, 000 miles or 300-350 hours of operation.
  • Related To: CS5055 (55 Gallon Drum); CS5057 (5 Gallon Jug); CS5058 (Half Gallon Jug)
  • Compatible Competitor Part Number: Case B91245; Cummins 3305372, 3315459; John Deere RE23182, TY16004
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Heavy-duty on-highway transportation
    • Commercial trucks and buses
  • Technology: Filtration
  • Product Style: Coolant Filter
Safety Warning

Item Information

Liquid supplemental coolant additives can be used instead of coolant filters to replenish the cooling system when depleted. Periodic testing of coolant mixtures should be done to ensure proper chemical levels are maintained. The service sticker inside the driver side door indicates which type of additive the system requires (BTE or BTA PLUS).

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Engine Mobile Aftermarket Division

4400 E Highway 30

Kearney, NE, USA

Phone

308.234.1951 or 800.822.5394

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700