CSSDN25FCFCS6 - Cryogenic Strainers | Parker NA

Cryogenic Strainers | #CSSDN25FCFCS6

Cryogenic Strainers | #CSSDN25FCFCS6

Parker Bestobell's T-type Bronze and Stainless Steel strainers, which feature an innovative loose flange bolted bonnet design that allows for thermal expansion and contraction and eliminates leakage, therefore enhancing safety.


Technical Specifications

  • Body Material: Stainless Steel
  • Connection 1 Type: Flange ASME CL300
  • Filter Screen Size: 60 Mesh
  • Diameter Nominal (DN): DN25
  • Filter Material: Stainless Steel
  • Connection 2 Type: Flange ASME CL300
  • Gasket Material: Sigma 511
  • Maximum Operating Pressure: 50 bar, 725 psi
  • Minimum Operating Temperature: -196 °C, -319 °F
  • Maximum Operating Temperature: 65 °C, 149 °F
  • Weight: 2.0 kg
  • Flow Rate: 44 gal/min
Safety Warning

Item Information

Parker Bestobell offers a variety of T-type Bronze and Stainless steel strainers, which prevent contaminants entering an end product in industrial gas applications.  

These cryogenic strainers are designed with a loose flange bolted bonnet design that allows for thermal expansion and contraction and eliminates leakage, therefore enhancing safety.  Effective staining function is assured by the large clearance around the entire strainer circumference.

The 100 mesh monel strainer element is compatible with all common cryogenic liquids or gases and is supported by a perforated copper cylinder for additional strength.

Markets:
Industrial Gas

Features / Benefits:
• Unique Parker Bestobell loose flange bolted bonnet design allows for thermal expansion and contraction and eliminates leakage at the bonnet gasket.
• Adequate strainer area to ensure full flow of fluid through the unit.

Applications
• Industrial gas transportation
• Processing
• Storage

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475