Double acting composite PTFE piston seal: CT | #CT125A00668

CT125A00668

Double acting composite PTFE piston seal: CT | #CT125A00668

PTFE Piston Seal,125mm


Technical Specifications

  • Width (mm): 16
  • Outside Diameter (mm): 125
  • Groove Diameter (mm): 102
  • Operating Temperature: -40 to 110 °C
  • Operating Pressure: 500 bar
  • Operating Speed: 1.5 m/sec
Safety Warning

Item Information

CT profile is a fource piece assembly made up of a rubber energizer,PTFE cap and two back-up rings.It is a robust design for heavy duty hydraulic applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Sealing Technologies Asia Division

No. 6 Xi Shi Road,

Wuxi-Singapore Industrial Park

Wuxi, Jiangsu Province

China, 214028

Phone

+86 (510) 8528 1422

Fax

+86 (510) 8525 675

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688798