Customized Solution - Combo Coolers and Radiators - ULCC & ULRC Series - (Americas) | Parker NA

Combo Coolers and Radiators - ULCC & ULRC Series - (Americas) | #Customized Solution

Customized Solution

Combo Coolers and Radiators - ULCC & ULRC Series - (Americas) | #Customized Solution

Combination Coolers are multi-fluid coolers and radiators designed and manufactured to meet specific application requirements. These coolers are custom built to provide the most efficient performance and long life.


Technical Specifications

  • Type: Contact Parker today for a solution to meet your specific needs!
Safety Warning

Item Information

Parker's Combo Coolers are completely customized coolers and radiators that offer low pressure drop and high cooling capability. These coolers utilizes a robust bar and plate construction, providing a more efficient and compact design when compared to traditional tube and fin construction. Our engineering and applications teams will work with you to understand your overall system requirements and craft a system to meet your needs.

Combo Coolers are typically used on mobile applications and are available with 12V/24V DC, Hydraulic, or Engine driven fans. Cores are compatible with multiple fluids, including engine oil, hydraulic oil, fuel, charge air (CAC), ethylene glycol, etc.

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features/Benefits:
• High cooling capacity
• Compact design results in lighter weight, higher cooling capacity, and lower pressure drop
• Optimized design results in reliable and long lasting cooling with low service and maintenance costs
• Quiet fan design due to optimization of blade and materials
• Reversing fan controllers for cooler blowout
• Extra corrosion protection available for use in marine/offshore and extreme applications
• Several options available: Thermal switch, Pressure bypass, Air filter, Fan guard/screen, etc.

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Cylinder and Accumulator Division

10711 North Second Street

Machesney Park, IL 61115

United States

Phone

+1 (815) 636-4100

Fax

+1 (815) 636-4111

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687399