Cut-to-Length PTFE Wear Strip for Pistons (PDT) | Product Series

Filter by

    No filters selected

Bore Diameter

Groove Diameter

Piston Diameter

Radial Cross Section

Configuration Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cut-to-Length PTFE Wear Strip for Pistons (PDT)

Cut-to-Length PTFE Wear Strip for Pistons (PDT)

Parker's PDT profile cut-to-length PTFE wear rings for pistons provide low friction and high temperature performance for pneumatics and light-duty hydraulics.

Technical Specifications

  • Minimum Operating Temperature: -250 °F
  • Maximum Operating Temperature: 575 °F
  • For Fluid Type: Ultra Broad Range
  • Color: Black, Bronze
  • Thermal Application Type: Expanded Low and High Temperature (< -30°F, > 250°F)
  • Polymer Material Options: Polytetrafluoroethylene (PTFE, mPTFE, Polon®)
  • Application: Excellent Wear Resistance and Reduced Creep, Excellent Extrusion Resistance and High Compressive Loads
  • Media: Multiple
  • Unit of Measure: Length: inch
Safety Warning

Full Product Description

AVAILABILITY
Due to the customized nature of this product, only a sampling of Parker's part numbers are shown.  If the materials and dimensions you need are not shown, assistance with part number configuration may be found in the literature document in the Product Support tab.

PERFORMANCE ADVANTAGES
Piston PDT Profile, Cut-to-Length PTFE Wear Strip is available from Parker in a variety of PTFE blends and provides excellent low-friction performance in pneumatics and light-duty hydraulics.  PDT Profile wear strip is available in cut-to-length versions as well as bulk strip.  Cut-to-length part numbers reduce prep time by providing precision end cuts and ready-to-install diameters.  Bulk strip PDTs offer versatility and reduce part number inventory by providing universal sizing in one part number.

Part numbers are shown for standard sizes and hardware dimensions and may be produced in virtually any width from 0.125 to 2.000 inch or larger based upon bore diameter.  The “XXXX” characters in the part number reflect wear strip width based upon desired size.  

For example:  ½” wide = 0.500 and for part numbering purposes, final four XXXX characters would be substituted with 0500.  (To produce final four characters of part number, use this method:  0.500 x 1000 = 0500.)

If you need technical assistance with determining recommended wear ring widths, or alternate cross-sections for your specific application, please contact Parker EPS Division’s application engineering team at 801-972-3000.

Standard Materials:
• 0401 Bronze (40%) filled PTFE; Temp -200F / +575F
• 0307 Carbon (23%)  & Graphite (2%) filled PTFE; Temp -250F / +575F
• Additional materials available upon request

Alternate Materials:  For applications that may require an alternate material, please contact your Parker EPS representative.

Radial Tolerance
• +.000"/ -.004"

End Cut Configuration Types:
• Angle Cut
• Butt Cut
• Step Cut

Typical Applications:
• 0401 – 40% Bronze-filled PTFE is primarily used in light-duty hydraulic applications.  This self-lubricated, long-wearing material offers superior frictional characteristics and high temperature capabilities.  It is not recommended for use with aluminum bores and soft metal rods, nor in applications involving moderate to heavy side loading.
• 0307 – 25% Carbon, 2% Graphite-filled PTFE is the most popular material for pneumatic applications.  This self-lubricated compound ensures long life, low friction and high temperature capabilities.  The carbon-graphite fillers allow for outstanding performance, lessen the risk of scratching or scoring soft metal surfaces.

Related Documents

×
Products Bore Diameter Groove Diameter Piston Diameter Radial Cross Section Configuration Type Seal Material
0307 PDTA 01000 A XXXX 1.000 0.875 0.979 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01000 B XXXX 1.000 0.875 0.979 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01000 C XXXX 1.000 0.875 0.979 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01062 A XXXX 1.062 0.937 1.041 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01062 B XXXX 1.062 0.937 1.041 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01062 C XXXX 1.062 0.937 1.041 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01125 A XXXX 1.125 1.000 1.104 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01125 B XXXX 1.125 1.000 1.104 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01125 C XXXX 1.125 1.000 1.104 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01187 A XXXX 1.187 1.062 1.166 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01187 B XXXX 1.187 1.062 1.166 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01187 C XXXX 1.187 1.062 1.166 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01250 A XXXX 1.250 1.125 1.229 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01250 B XXXX 1.250 1.125 1.229 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01250 C XXXX 1.250 1.125 1.229 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01312 A XXXX 1.312 1.187 1.291 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01312 B XXXX 1.312 1.187 1.291 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01312 C XXXX 1.312 1.187 1.291 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01375 A XXXX 1.375 1.250 1.354 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01375 B XXXX 1.375 1.250 1.354 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01375 C XXXX 1.375 1.250 1.354 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01437 A XXXX 1.437 1.312 1.416 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01437 B XXXX 1.437 1.312 1.416 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01437 C XXXX 1.437 1.312 1.416 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01500 A XXXX 1.500 1.375 1.479 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01500 B XXXX 1.500 1.375 1.479 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01500 C XXXX 1.500 1.375 1.479 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14500 A XXXX 14.500 14.249 14.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14500 B XXXX 14.500 14.249 14.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14500 C XXXX 14.500 14.249 14.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15000 A XXXX 15.000 14.749 14.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15000 B XXXX 15.000 14.749 14.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15000 C XXXX 15.000 14.749 14.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15500 A XXXX 15.500 15.249 15.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15500 B XXXX 15.500 15.249 15.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 15500 C XXXX 15.500 15.249 15.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 16000 A XXXX 16.000 15.749 15.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 16000 B XXXX 16.000 15.749 15.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 16000 C XXXX 16.000 15.749 15.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTA 01000 A XXXX 1.000 0.875 0.979 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01000 B XXXX 1.000 0.875 0.979 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01000 C XXXX 1.000 0.875 0.979 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01062 A XXXX 1.062 0.937 1.041 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01062 B XXXX 1.062 0.937 1.041 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01062 C XXXX 1.062 0.937 1.041 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01125 A XXXX 1.125 1.000 1.104 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01125 B XXXX 1.125 1.000 1.104 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01125 C XXXX 1.125 1.000 1.104 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01187 A XXXX 1.187 1.062 1.166 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01187 B XXXX 1.187 1.062 1.166 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01187 C XXXX 1.187 1.062 1.166 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01250 A XXXX 1.250 1.125 1.229 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01250 B XXXX 1.250 1.125 1.229 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01250 C XXXX 1.250 1.125 1.229 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01312 A XXXX 1.312 1.187 1.291 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01312 B XXXX 1.312 1.187 1.291 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 12500 C XXXX 12.500 12.249 12.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 13000 A XXXX 13.000 12.749 12.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 13000 B XXXX 13.000 12.749 12.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 13000 C XXXX 13.000 12.749 12.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 13500 A XXXX 13.500 13.249 13.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 13500 B XXXX 13.500 13.249 13.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 13500 C XXXX 13.500 13.249 13.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 14000 A XXXX 14.000 13.749 13.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 14000 B XXXX 14.000 13.749 13.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 14000 C XXXX 14.000 13.749 13.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 14500 A XXXX 14.500 14.249 14.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 14500 B XXXX 14.500 14.249 14.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 14500 C XXXX 14.500 14.249 14.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 15000 A XXXX 15.000 14.749 14.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 15000 B XXXX 15.000 14.749 14.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 15000 C XXXX 15.000 14.749 14.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 15500 A XXXX 15.500 15.249 15.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 15500 B XXXX 15.500 15.249 15.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 15500 C XXXX 15.500 15.249 15.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 16000 A XXXX 16.000 15.749 15.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 16000 B XXXX 16.000 15.749 15.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 16000 C XXXX 16.000 15.749 15.977 0.125 Step Cut 0401, Bronze-filled PTFE
0307 PDTA 01562 A XXXX 1.562 1.437 1.541 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01562 B XXXX 1.562 1.437 1.541 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01562 C XXXX 1.562 1.437 1.541 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01625 A XXXX 1.625 1.500 1.604 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01625 B XXXX 1.625 1.500 1.604 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01625 C XXXX 1.625 1.500 1.604 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01687 A XXXX 1.687 1.562 1.666 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01687 B XXXX 1.687 1.562 1.666 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01687 C XXXX 1.687 1.562 1.666 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01750 A XXXX 1.750 1.625 1.729 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01750 B XXXX 1.750 1.625 1.729 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01750 C XXXX 1.750 1.625 1.729 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01875 A XXXX 1.875 1.750 1.854 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01875 B XXXX 1.875 1.750 1.854 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 01875 C XXXX 1.875 1.750 1.854 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 02000 A XXXX 2.000 1.875 1.979 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 02000 B XXXX 2.000 1.875 1.979 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTA 02000 C XXXX 2.000 1.875 1.979 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01500 A XXXX 1.500 1.313 1.479 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01500 B XXXX 1.500 1.313 1.479 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01500 C XXXX 1.500 1.313 1.479 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01562 A XXXX 1.562 1.375 1.541 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01562 B XXXX 1.562 1.375 1.541 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01562 C XXXX 1.562 1.375 1.541 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01625 A XXXX 1.625 1.438 1.604 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01625 B XXXX 1.625 1.438 1.604 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01625 C XXXX 1.625 1.438 1.604 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01687 A XXXX 1.687 1.500 1.666 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01687 B XXXX 1.687 1.500 1.666 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTA 01312 C XXXX 1.312 1.187 1.291 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01375 A XXXX 1.375 1.250 1.354 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01375 B XXXX 1.375 1.250 1.354 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01375 C XXXX 1.375 1.250 1.354 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01437 A XXXX 1.437 1.312 1.416 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01437 B XXXX 1.437 1.312 1.416 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01437 C XXXX 1.437 1.312 1.416 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01500 A XXXX 1.500 1.375 1.479 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01500 B XXXX 1.500 1.375 1.479 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01500 C XXXX 1.500 1.375 1.479 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01562 A XXXX 1.562 1.437 1.541 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01562 B XXXX 1.562 1.437 1.541 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01562 C XXXX 1.562 1.437 1.541 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01625 A XXXX 1.625 1.500 1.604 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01625 B XXXX 1.625 1.500 1.604 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01625 C XXXX 1.625 1.500 1.604 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01687 A XXXX 1.687 1.562 1.666 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01687 B XXXX 1.687 1.562 1.666 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01687 C XXXX 1.687 1.562 1.666 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01750 A XXXX 1.750 1.625 1.729 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01750 B XXXX 1.750 1.625 1.729 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01750 C XXXX 1.750 1.625 1.729 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 01875 A XXXX 1.875 1.750 1.854 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 01875 B XXXX 1.875 1.750 1.854 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 01875 C XXXX 1.875 1.750 1.854 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTA 02000 A XXXX 2.000 1.875 1.979 0.062 Angle Cut 0401, Bronze-filled PTFE
0401 PDTA 02000 B XXXX 2.000 1.875 1.979 0.062 Butt Cut 0401, Bronze-filled PTFE
0401 PDTA 02000 C XXXX 2.000 1.875 1.979 0.062 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01500 A XXXX 1.500 1.313 1.479 0.093 Angle Cut 0401, Bronze-filled PTFE
0307 PDTB 01687 C XXXX 1.687 1.500 1.666 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01750 A XXXX 1.750 1.563 1.729 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01750 B XXXX 1.750 1.563 1.729 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01750 C XXXX 1.750 1.563 1.729 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01875 A XXXX 1.875 1.688 1.854 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01875 B XXXX 1.875 1.688 1.854 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 01875 C XXXX 1.875 1.688 1.854 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02000 A XXXX 2.000 1.813 1.979 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02000 B XXXX 2.000 1.813 1.979 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02000 C XXXX 2.000 1.813 1.979 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02125 A XXXX 2.125 1.938 2.104 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02125 B XXXX 2.125 1.938 2.104 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02125 C XXXX 2.125 1.938 2.104 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02250 A XXXX 2.250 2.063 2.229 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02250 B XXXX 2.250 2.063 2.229 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02250 C XXXX 2.250 2.063 2.229 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02375 A XXXX 2.375 2.188 2.354 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02375 B XXXX 2.375 2.188 2.354 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02375 C XXXX 2.375 2.188 2.354 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02500 A XXXX 2.500 2.313 2.479 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02500 B XXXX 2.500 2.313 2.479 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02500 C XXXX 2.500 2.313 2.479 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02625 A XXXX 2.625 2.438 2.604 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02625 B XXXX 2.625 2.438 2.604 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02625 C XXXX 2.625 2.438 2.604 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02750 A XXXX 2.750 2.563 2.729 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02750 B XXXX 2.750 2.563 2.729 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02750 C XXXX 2.750 2.563 2.729 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02875 A XXXX 2.875 2.688 2.854 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 01500 B XXXX 1.500 1.313 1.479 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01500 C XXXX 1.500 1.313 1.479 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01562 A XXXX 1.562 1.375 1.541 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 01562 B XXXX 1.562 1.375 1.541 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01562 C XXXX 1.562 1.375 1.541 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01625 A XXXX 1.625 1.438 1.604 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 01625 B XXXX 1.625 1.438 1.604 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01625 C XXXX 1.625 1.438 1.604 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01687 A XXXX 1.687 1.500 1.666 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 01687 B XXXX 1.687 1.500 1.666 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01687 C XXXX 1.687 1.500 1.666 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01750 A XXXX 1.750 1.563 1.729 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 01750 B XXXX 1.750 1.563 1.729 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01750 C XXXX 1.750 1.563 1.729 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 01875 A XXXX 1.875 1.688 1.854 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 01875 B XXXX 1.875 1.688 1.854 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 01875 C XXXX 1.875 1.688 1.854 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02000 A XXXX 2.000 1.813 1.979 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02000 B XXXX 2.000 1.813 1.979 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02000 C XXXX 2.000 1.813 1.979 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02125 A XXXX 2.125 1.938 2.104 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02125 B XXXX 2.125 1.938 2.104 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02125 C XXXX 2.125 1.938 2.104 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02250 A XXXX 2.250 2.063 2.229 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02250 B XXXX 2.250 2.063 2.229 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02250 C XXXX 2.250 2.063 2.229 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02375 A XXXX 2.375 2.188 2.354 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02375 B XXXX 2.375 2.188 2.354 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02375 C XXXX 2.375 2.188 2.354 0.093 Step Cut 0401, Bronze-filled PTFE
0307 PDTB 02875 B XXXX 2.875 2.688 2.854 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 02875 C XXXX 2.875 2.688 2.854 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03000 A XXXX 3.000 2.813 2.979 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03000 B XXXX 3.000 2.813 2.979 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03000 C XXXX 3.000 2.813 2.979 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03125 A XXXX 3.125 2.938 3.104 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03125 B XXXX 3.125 2.938 3.104 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03125 C XXXX 3.125 2.938 3.104 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03250 A XXXX 3.250 3.063 3.229 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03250 B XXXX 3.250 3.063 3.229 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03250 C XXXX 3.250 3.063 3.229 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03375 A XXXX 3.375 3.188 3.354 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03375 B XXXX 3.375 3.188 3.354 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03375 C XXXX 3.375 3.188 3.354 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03500 A XXXX 3.500 3.313 3.479 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03500 B XXXX 3.500 3.313 3.479 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03500 C XXXX 3.500 3.313 3.479 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03625 A XXXX 3.625 3.438 3.604 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03625 B XXXX 3.625 3.438 3.604 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03625 C XXXX 3.625 3.438 3.604 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03750 A XXXX 3.750 3.563 3.729 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03750 B XXXX 3.750 3.563 3.729 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03750 C XXXX 3.750 3.563 3.729 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03875 A XXXX 3.875 3.688 3.854 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03875 B XXXX 3.875 3.688 3.854 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 03875 C XXXX 3.875 3.688 3.854 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04000 A XXXX 4.000 3.813 3.979 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04000 B XXXX 4.000 3.813 3.979 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04000 C XXXX 4.000 3.813 3.979 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 02500 A XXXX 2.500 2.313 2.479 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02500 B XXXX 2.500 2.313 2.479 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02500 C XXXX 2.500 2.313 2.479 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02625 A XXXX 2.625 2.438 2.604 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02625 B XXXX 2.625 2.438 2.604 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02625 C XXXX 2.625 2.438 2.604 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02750 A XXXX 2.750 2.563 2.729 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02750 B XXXX 2.750 2.563 2.729 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02750 C XXXX 2.750 2.563 2.729 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 02875 A XXXX 2.875 2.688 2.854 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 02875 B XXXX 2.875 2.688 2.854 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 02875 C XXXX 2.875 2.688 2.854 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03000 A XXXX 3.000 2.813 2.979 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03000 B XXXX 3.000 2.813 2.979 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03000 C XXXX 3.000 2.813 2.979 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03125 A XXXX 3.125 2.938 3.104 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03125 B XXXX 3.125 2.938 3.104 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03125 C XXXX 3.125 2.938 3.104 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03250 A XXXX 3.250 3.063 3.229 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03250 B XXXX 3.250 3.063 3.229 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03250 C XXXX 3.250 3.063 3.229 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03375 A XXXX 3.375 3.188 3.354 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03375 B XXXX 3.375 3.188 3.354 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03375 C XXXX 3.375 3.188 3.354 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03500 A XXXX 3.500 3.313 3.479 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03500 B XXXX 3.500 3.313 3.479 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03500 C XXXX 3.500 3.313 3.479 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03625 A XXXX 3.625 3.438 3.604 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03625 B XXXX 3.625 3.438 3.604 0.093 Butt Cut 0401, Bronze-filled PTFE
0307 PDTB 04125 A XXXX 4.125 3.938 4.104 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04125 B XXXX 4.125 3.938 4.104 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04125 C XXXX 4.125 3.938 4.104 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04250 A XXXX 4.250 4.063 4.229 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04250 B XXXX 4.250 4.063 4.229 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04250 C XXXX 4.250 4.063 4.229 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04375 A XXXX 4.375 4.188 4.354 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04375 B XXXX 4.375 4.188 4.354 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04375 C XXXX 4.375 4.188 4.354 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04500 A XXXX 4.500 4.313 4.479 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04500 B XXXX 4.500 4.313 4.479 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04500 C XXXX 4.500 4.313 4.479 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04625 A XXXX 4.625 4.438 4.604 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04625 B XXXX 4.625 4.438 4.604 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04625 C XXXX 4.625 4.438 4.604 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04750 A XXXX 4.750 4.563 4.729 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04750 B XXXX 4.750 4.563 4.729 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04750 C XXXX 4.750 4.563 4.729 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04875 A XXXX 4.875 4.688 4.854 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04875 B XXXX 4.875 4.688 4.854 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 04875 C XXXX 4.875 4.688 4.854 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05000 A XXXX 5.000 4.813 4.978 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05000 B XXXX 5.000 4.813 4.978 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05000 C XXXX 5.000 4.813 4.978 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05125 A XXXX 5.125 4.938 5.103 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05125 B XXXX 5.125 4.938 5.103 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05125 C XXXX 5.125 4.938 5.103 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05250 A XXXX 5.250 5.063 5.228 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05250 B XXXX 5.250 5.063 5.228 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 03625 C XXXX 3.625 3.438 3.604 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03750 A XXXX 3.750 3.563 3.729 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03750 B XXXX 3.750 3.563 3.729 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03750 C XXXX 3.750 3.563 3.729 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 03875 A XXXX 3.875 3.688 3.854 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 03875 B XXXX 3.875 3.688 3.854 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 03875 C XXXX 3.875 3.688 3.854 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04000 A XXXX 4.000 3.813 3.979 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04000 B XXXX 4.000 3.813 3.979 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04000 C XXXX 4.000 3.813 3.979 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04125 A XXXX 4.125 3.938 4.104 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04125 B XXXX 4.125 3.938 4.104 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04125 C XXXX 4.125 3.938 4.104 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04250 A XXXX 4.250 4.063 4.229 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04250 B XXXX 4.250 4.063 4.229 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04250 C XXXX 4.250 4.063 4.229 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04375 A XXXX 4.375 4.188 4.354 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04375 B XXXX 4.375 4.188 4.354 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04375 C XXXX 4.375 4.188 4.354 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04500 A XXXX 4.500 4.313 4.479 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04500 B XXXX 4.500 4.313 4.479 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04500 C XXXX 4.500 4.313 4.479 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04625 A XXXX 4.625 4.438 4.604 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04625 B XXXX 4.625 4.438 4.604 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04625 C XXXX 4.625 4.438 4.604 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04750 A XXXX 4.750 4.563 4.729 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 04750 B XXXX 4.750 4.563 4.729 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04750 C XXXX 4.750 4.563 4.729 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 04875 A XXXX 4.875 4.688 4.854 0.093 Angle Cut 0401, Bronze-filled PTFE
0307 PDTB 05250 C XXXX 5.250 5.063 5.228 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05375 A XXXX 5.375 5.188 5.353 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05375 B XXXX 5.375 5.188 5.353 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05375 C XXXX 5.375 5.188 5.353 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05500 A XXXX 5.500 5.313 5.478 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05500 B XXXX 5.500 5.313 5.478 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05500 C XXXX 5.500 5.313 5.478 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05625 A XXXX 5.625 5.438 5.603 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05625 B XXXX 5.625 5.438 5.603 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05625 C XXXX 5.625 5.438 5.603 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05750 A XXXX 5.750 5.563 5.728 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05750 B XXXX 5.750 5.563 5.728 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05750 C XXXX 5.750 5.563 5.728 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05875 A XXXX 5.875 5.688 5.853 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05875 B XXXX 5.875 5.688 5.853 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 05875 C XXXX 5.875 5.688 5.853 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06000 A XXXX 6.000 5.813 5.978 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06000 B XXXX 6.000 5.813 5.978 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06000 C XXXX 6.000 5.813 5.978 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06125 A XXXX 6.125 5.938 6.103 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06125 B XXXX 6.125 5.938 6.103 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06125 C XXXX 6.125 5.938 6.103 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06250 A XXXX 6.250 6.063 6.228 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06250 B XXXX 6.250 6.063 6.228 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06250 C XXXX 6.250 6.063 6.228 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06375 A XXXX 6.375 6.188 6.353 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06375 B XXXX 6.375 6.188 6.353 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06375 C XXXX 6.375 6.188 6.353 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06500 A XXXX 6.500 6.313 6.478 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 04875 B XXXX 4.875 4.688 4.854 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 04875 C XXXX 4.875 4.688 4.854 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05000 A XXXX 5.000 4.813 4.978 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05000 B XXXX 5.000 4.813 4.978 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05000 C XXXX 5.000 4.813 4.978 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05125 A XXXX 5.125 4.938 5.103 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05125 B XXXX 5.125 4.938 5.103 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05125 C XXXX 5.125 4.938 5.103 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05250 A XXXX 5.250 5.063 5.228 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05250 B XXXX 5.250 5.063 5.228 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05250 C XXXX 5.250 5.063 5.228 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05375 A XXXX 5.375 5.188 5.353 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05375 B XXXX 5.375 5.188 5.353 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05375 C XXXX 5.375 5.188 5.353 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05500 A XXXX 5.500 5.313 5.478 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05500 B XXXX 5.500 5.313 5.478 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05500 C XXXX 5.500 5.313 5.478 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05625 A XXXX 5.625 5.438 5.603 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05625 B XXXX 5.625 5.438 5.603 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05625 C XXXX 5.625 5.438 5.603 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05750 A XXXX 5.750 5.563 5.728 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05750 B XXXX 5.750 5.563 5.728 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05750 C XXXX 5.750 5.563 5.728 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 05875 A XXXX 5.875 5.688 5.853 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 05875 B XXXX 5.875 5.688 5.853 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 05875 C XXXX 5.875 5.688 5.853 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 06000 A XXXX 6.000 5.813 5.978 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06000 B XXXX 6.000 5.813 5.978 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06000 C XXXX 6.000 5.813 5.978 0.093 Step Cut 0401, Bronze-filled PTFE
0307 PDTB 06500 B XXXX 6.500 6.313 6.478 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06500 C XXXX 6.500 6.313 6.478 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06750 A XXXX 6.750 6.563 6.728 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06750 B XXXX 6.750 6.563 6.728 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 06750 C XXXX 6.750 6.563 6.728 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07000 A XXXX 7.000 6.813 6.978 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07000 B XXXX 7.000 6.813 6.978 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07000 C XXXX 7.000 6.813 6.978 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07250 A XXXX 7.250 7.063 7.228 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07250 B XXXX 7.250 7.063 7.228 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07250 C XXXX 7.250 7.063 7.228 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07500 A XXXX 7.500 7.313 7.478 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07500 B XXXX 7.500 7.313 7.478 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07500 C XXXX 7.500 7.313 7.478 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07750 A XXXX 7.750 7.563 7.728 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07750 B XXXX 7.750 7.563 7.728 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 07750 C XXXX 7.750 7.563 7.728 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08000 A XXXX 8.000 7.813 7.977 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08000 B XXXX 8.000 7.813 7.977 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08000 C XXXX 8.000 7.813 7.977 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08250 A XXXX 8.250 8.063 8.227 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08250 B XXXX 8.250 8.063 8.227 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08250 C XXXX 8.250 8.063 8.227 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08500 A XXXX 8.500 8.313 8.477 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08500 B XXXX 8.500 8.313 8.477 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 08500 C XXXX 8.500 8.313 8.477 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 09000 A XXXX 9.000 8.813 8.977 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 09000 B XXXX 9.000 8.813 8.977 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 09000 C XXXX 9.000 8.813 8.977 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 06125 A XXXX 6.125 5.938 6.103 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06125 B XXXX 6.125 5.938 6.103 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06125 C XXXX 6.125 5.938 6.103 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 06250 A XXXX 6.250 6.063 6.228 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06250 B XXXX 6.250 6.063 6.228 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06250 C XXXX 6.250 6.063 6.228 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 06375 A XXXX 6.375 6.188 6.353 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06375 B XXXX 6.375 6.188 6.353 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06375 C XXXX 6.375 6.188 6.353 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 06500 A XXXX 6.500 6.313 6.478 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06500 B XXXX 6.500 6.313 6.478 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06500 C XXXX 6.500 6.313 6.478 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 06750 A XXXX 6.750 6.563 6.728 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 06750 B XXXX 6.750 6.563 6.728 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 06750 C XXXX 6.750 6.563 6.728 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 07000 A XXXX 7.000 6.813 6.978 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 07000 B XXXX 7.000 6.813 6.978 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 07000 C XXXX 7.000 6.813 6.978 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 07250 A XXXX 7.250 7.063 7.228 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 07250 B XXXX 7.250 7.063 7.228 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 07250 C XXXX 7.250 7.063 7.228 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 07500 A XXXX 7.500 7.313 7.478 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 07500 B XXXX 7.500 7.313 7.478 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 07500 C XXXX 7.500 7.313 7.478 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 07750 A XXXX 7.750 7.563 7.728 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 07750 B XXXX 7.750 7.563 7.728 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 07750 C XXXX 7.750 7.563 7.728 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 08000 A XXXX 8.000 7.813 7.977 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 08000 B XXXX 8.000 7.813 7.977 0.093 Butt Cut 0401, Bronze-filled PTFE
0307 PDTB 09500 A XXXX 9.500 9.313 9.477 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 09500 B XXXX 9.500 9.313 9.477 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 09500 C XXXX 9.500 9.313 9.477 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 10000 A XXXX 10.000 9.813 9.977 0.062 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 10000 B XXXX 10.000 9.813 9.977 0.062 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTB 10000 C XXXX 10.000 9.813 9.977 0.062 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02000 A XXXX 2.000 1.749 1.979 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02000 B XXXX 2.000 1.749 1.979 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02000 C XXXX 2.000 1.749 1.979 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02125 A XXXX 2.125 1.874 2.104 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02125 B XXXX 2.125 1.874 2.104 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02125 C XXXX 2.125 1.874 2.104 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02250 A XXXX 2.250 1.999 2.229 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02250 B XXXX 2.250 1.999 2.229 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02250 C XXXX 2.250 1.999 2.229 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02375 A XXXX 2.375 2.124 2.354 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02375 B XXXX 2.375 2.124 2.354 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02375 C XXXX 2.375 2.124 2.354 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02500 A XXXX 2.500 2.249 2.479 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02500 B XXXX 2.500 2.249 2.479 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02500 C XXXX 2.500 2.249 2.479 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02625 A XXXX 2.625 2.374 2.604 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02625 B XXXX 2.625 2.374 2.604 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02625 C XXXX 2.625 2.374 2.604 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02750 A XXXX 2.750 2.499 2.729 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02750 B XXXX 2.750 2.499 2.729 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02750 C XXXX 2.750 2.499 2.729 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02875 A XXXX 2.875 2.624 2.854 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 02875 B XXXX 2.875 2.624 2.854 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTB 08000 C XXXX 8.000 7.813 7.977 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 08250 A XXXX 8.250 8.063 8.227 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 08250 B XXXX 8.250 8.063 8.227 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 08250 C XXXX 8.250 8.063 8.227 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 08500 A XXXX 8.500 8.313 8.477 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 08500 B XXXX 8.500 8.313 8.477 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 08500 C XXXX 8.500 8.313 8.477 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 09000 A XXXX 9.000 8.813 8.977 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 09000 B XXXX 9.000 8.813 8.977 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 09000 C XXXX 9.000 8.813 8.977 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 09500 A XXXX 9.500 9.313 9.477 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 09500 B XXXX 9.500 9.313 9.477 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 09500 C XXXX 9.500 9.313 9.477 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTB 10000 A XXXX 10.000 9.813 9.977 0.093 Angle Cut 0401, Bronze-filled PTFE
0401 PDTB 10000 B XXXX 10.000 9.813 9.977 0.093 Butt Cut 0401, Bronze-filled PTFE
0401 PDTB 10000 C XXXX 10.000 9.813 9.977 0.093 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02000 A XXXX 2.000 1.749 1.979 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02000 B XXXX 2.000 1.749 1.979 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02000 C XXXX 2.000 1.749 1.979 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02125 A XXXX 2.125 1.874 2.104 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02125 B XXXX 2.125 1.874 2.104 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02125 C XXXX 2.125 1.874 2.104 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02250 A XXXX 2.250 1.999 2.229 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02250 B XXXX 2.250 1.999 2.229 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02250 C XXXX 2.250 1.999 2.229 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02375 A XXXX 2.375 2.124 2.354 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02375 B XXXX 2.375 2.124 2.354 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02375 C XXXX 2.375 2.124 2.354 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02500 A XXXX 2.500 2.249 2.479 0.125 Angle Cut 0401, Bronze-filled PTFE
0307 PDTC 02875 C XXXX 2.875 2.624 2.854 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03000 A XXXX 3.000 2.749 2.979 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03000 B XXXX 3.000 2.749 2.979 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03000 C XXXX 3.000 2.749 2.979 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03125 A XXXX 3.125 2.874 3.104 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03125 B XXXX 3.125 2.874 3.104 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03125 C XXXX 3.125 2.874 3.104 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03250 A XXXX 3.250 2.999 3.229 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03250 B XXXX 3.250 2.999 3.229 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03250 C XXXX 3.250 2.999 3.229 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03375 A XXXX 3.375 3.124 3.354 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03375 B XXXX 3.375 3.124 3.354 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03375 C XXXX 3.375 3.124 3.354 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03500 A XXXX 3.500 3.249 3.479 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03500 B XXXX 3.500 3.249 3.479 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03500 C XXXX 3.500 3.249 3.479 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03625 A XXXX 3.625 3.374 3.604 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03625 B XXXX 3.625 3.374 3.604 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03625 C XXXX 3.625 3.374 3.604 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03750 A XXXX 3.750 3.499 3.729 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03750 B XXXX 3.750 3.499 3.729 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03750 C XXXX 3.750 3.499 3.729 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03875 A XXXX 3.875 3.624 3.854 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03875 B XXXX 3.875 3.624 3.854 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 03875 C XXXX 3.875 3.624 3.854 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04000 A XXXX 4.000 3.749 3.979 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04000 B XXXX 4.000 3.749 3.979 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04000 C XXXX 4.000 3.749 3.979 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04125 A XXXX 4.125 3.874 4.104 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTC 02500 B XXXX 2.500 2.249 2.479 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02500 C XXXX 2.500 2.249 2.479 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02625 A XXXX 2.625 2.374 2.604 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02625 B XXXX 2.625 2.374 2.604 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02625 C XXXX 2.625 2.374 2.604 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02750 A XXXX 2.750 2.499 2.729 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02750 B XXXX 2.750 2.499 2.729 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02750 C XXXX 2.750 2.499 2.729 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 02875 A XXXX 2.875 2.624 2.854 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 02875 B XXXX 2.875 2.624 2.854 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 02875 C XXXX 2.875 2.624 2.854 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03000 A XXXX 3.000 2.749 2.979 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03000 B XXXX 3.000 2.749 2.979 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03000 C XXXX 3.000 2.749 2.979 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03125 A XXXX 3.125 2.874 3.104 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03125 B XXXX 3.125 2.874 3.104 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03125 C XXXX 3.125 2.874 3.104 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03250 A XXXX 3.250 2.999 3.229 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03250 B XXXX 3.250 2.999 3.229 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03250 C XXXX 3.250 2.999 3.229 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03375 A XXXX 3.375 3.124 3.354 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03375 B XXXX 3.375 3.124 3.354 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03375 C XXXX 3.375 3.124 3.354 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03500 A XXXX 3.500 3.249 3.479 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03500 B XXXX 3.500 3.249 3.479 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03500 C XXXX 3.500 3.249 3.479 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03625 A XXXX 3.625 3.374 3.604 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03625 B XXXX 3.625 3.374 3.604 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03625 C XXXX 3.625 3.374 3.604 0.125 Step Cut 0401, Bronze-filled PTFE
0307 PDTC 04125 B XXXX 4.125 3.874 4.104 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04125 C XXXX 4.125 3.874 4.104 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04250 A XXXX 4.250 3.999 4.229 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04250 B XXXX 4.250 3.999 4.229 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04250 C XXXX 4.250 3.999 4.229 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04375 A XXXX 4.375 4.124 4.354 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04375 B XXXX 4.375 4.124 4.354 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04375 C XXXX 4.375 4.124 4.354 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04500 A XXXX 4.500 4.249 4.479 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04500 B XXXX 4.500 4.249 4.479 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04500 C XXXX 4.500 4.249 4.479 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04625 A XXXX 4.625 4.374 4.604 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04625 B XXXX 4.625 4.374 4.604 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04625 C XXXX 4.625 4.374 4.604 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04750 A XXXX 4.750 4.499 4.729 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04750 B XXXX 4.750 4.499 4.729 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04750 C XXXX 4.750 4.499 4.729 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04875 A XXXX 4.875 4.624 4.854 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04875 B XXXX 4.875 4.624 4.854 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 04875 C XXXX 4.875 4.624 4.854 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05000 A XXXX 5.000 4.749 4.978 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05000 B XXXX 5.000 4.749 4.978 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05000 C XXXX 5.000 4.749 4.978 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05125 A XXXX 5.125 4.874 5.103 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05125 B XXXX 5.125 4.874 5.103 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05125 C XXXX 5.125 4.874 5.103 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05250 A XXXX 5.250 4.999 5.228 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05250 B XXXX 5.250 4.999 5.228 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05250 C XXXX 5.250 4.999 5.228 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTC 03750 A XXXX 3.750 3.499 3.729 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03750 B XXXX 3.750 3.499 3.729 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03750 C XXXX 3.750 3.499 3.729 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 03875 A XXXX 3.875 3.624 3.854 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 03875 B XXXX 3.875 3.624 3.854 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 03875 C XXXX 3.875 3.624 3.854 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04000 A XXXX 4.000 3.749 3.979 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04000 B XXXX 4.000 3.749 3.979 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04000 C XXXX 4.000 3.749 3.979 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04125 A XXXX 4.125 3.874 4.104 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04125 B XXXX 4.125 3.874 4.104 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04125 C XXXX 4.125 3.874 4.104 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04250 A XXXX 4.250 3.999 4.229 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04250 B XXXX 4.250 3.999 4.229 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04250 C XXXX 4.250 3.999 4.229 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04375 A XXXX 4.375 4.124 4.354 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04375 B XXXX 4.375 4.124 4.354 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04375 C XXXX 4.375 4.124 4.354 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04500 A XXXX 4.500 4.249 4.479 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04500 B XXXX 4.500 4.249 4.479 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04500 C XXXX 4.500 4.249 4.479 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04625 A XXXX 4.625 4.374 4.604 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04625 B XXXX 4.625 4.374 4.604 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04625 C XXXX 4.625 4.374 4.604 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04750 A XXXX 4.750 4.499 4.729 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04750 B XXXX 4.750 4.499 4.729 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 04750 C XXXX 4.750 4.499 4.729 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 04875 A XXXX 4.875 4.624 4.854 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 04875 B XXXX 4.875 4.624 4.854 0.125 Butt Cut 0401, Bronze-filled PTFE
0307 PDTC 05375 A XXXX 5.375 5.124 5.353 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05375 B XXXX 5.375 5.124 5.353 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05375 C XXXX 5.375 5.124 5.353 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05500 A XXXX 5.500 5.249 5.478 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05500 B XXXX 5.500 5.249 5.478 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05500 C XXXX 5.500 5.249 5.478 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05625 A XXXX 5.625 5.374 5.603 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05625 B XXXX 5.625 5.374 5.603 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05625 C XXXX 5.625 5.374 5.603 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05750 A XXXX 5.750 5.499 5.728 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05750 B XXXX 5.750 5.499 5.728 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05750 C XXXX 5.750 5.499 5.728 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05875 A XXXX 5.875 5.624 5.853 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05875 B XXXX 5.875 5.624 5.853 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 05875 C XXXX 5.875 5.624 5.853 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06000 A XXXX 6.000 5.749 5.978 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06000 B XXXX 6.000 5.749 5.978 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06000 C XXXX 6.000 5.749 5.978 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06125 A XXXX 6.125 5.874 6.103 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06125 B XXXX 6.125 5.874 6.103 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06125 C XXXX 6.125 5.874 6.103 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06250 A XXXX 6.250 5.999 6.228 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06250 B XXXX 6.250 5.999 6.228 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06250 C XXXX 6.250 5.999 6.228 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06375 A XXXX 6.375 6.124 6.353 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06375 B XXXX 6.375 6.124 6.353 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06375 C XXXX 6.375 6.124 6.353 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06500 A XXXX 6.500 6.249 6.478 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06500 B XXXX 6.500 6.249 6.478 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTC 04875 C XXXX 4.875 4.624 4.854 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05000 A XXXX 5.000 4.749 4.978 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05000 B XXXX 5.000 4.749 4.978 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05000 C XXXX 5.000 4.749 4.978 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05125 A XXXX 5.125 4.874 5.103 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05125 B XXXX 5.125 4.874 5.103 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05125 C XXXX 5.125 4.874 5.103 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05250 A XXXX 5.250 4.999 5.228 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05250 B XXXX 5.250 4.999 5.228 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05250 C XXXX 5.250 4.999 5.228 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05375 A XXXX 5.375 5.124 5.353 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05375 B XXXX 5.375 5.124 5.353 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05375 C XXXX 5.375 5.124 5.353 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05500 A XXXX 5.500 5.249 5.478 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05500 B XXXX 5.500 5.249 5.478 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05500 C XXXX 5.500 5.249 5.478 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05625 A XXXX 5.625 5.374 5.603 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05625 B XXXX 5.625 5.374 5.603 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05625 C XXXX 5.625 5.374 5.603 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05750 A XXXX 5.750 5.499 5.728 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05750 B XXXX 5.750 5.499 5.728 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05750 C XXXX 5.750 5.499 5.728 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 05875 A XXXX 5.875 5.624 5.853 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 05875 B XXXX 5.875 5.624 5.853 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 05875 C XXXX 5.875 5.624 5.853 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06000 A XXXX 6.000 5.749 5.978 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 06000 B XXXX 6.000 5.749 5.978 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06000 C XXXX 6.000 5.749 5.978 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06125 A XXXX 6.125 5.874 6.103 0.125 Angle Cut 0401, Bronze-filled PTFE
0307 PDTC 06500 C XXXX 6.500 6.249 6.478 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06750 A XXXX 6.750 6.499 6.728 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06750 B XXXX 6.750 6.499 6.728 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 06750 C XXXX 6.750 6.499 6.728 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07000 A XXXX 7.000 6.749 6.978 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07000 B XXXX 7.000 6.749 6.978 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07000 C XXXX 7.000 6.749 6.978 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07250 A XXXX 7.250 6.999 7.228 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07250 B XXXX 7.250 6.999 7.228 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07250 C XXXX 7.250 6.999 7.228 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07500 A XXXX 7.500 7.249 7.478 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07500 B XXXX 7.500 7.249 7.478 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07500 C XXXX 7.500 7.249 7.478 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07750 A XXXX 7.750 7.499 7.728 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07750 B XXXX 7.750 7.499 7.728 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 07750 C XXXX 7.750 7.499 7.728 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08000 A XXXX 8.000 7.749 7.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08000 B XXXX 8.000 7.749 7.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08000 C XXXX 8.000 7.749 7.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08250 A XXXX 8.250 7.999 8.227 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08250 B XXXX 8.250 7.999 8.227 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08250 C XXXX 8.250 7.999 8.227 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08500 A XXXX 8.500 8.249 8.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08500 B XXXX 8.500 8.249 8.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 08500 C XXXX 8.500 8.249 8.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 09000 A XXXX 9.000 8.749 8.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 09000 B XXXX 9.000 8.749 8.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 09000 C XXXX 9.000 8.749 8.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 09500 A XXXX 9.500 9.249 9.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTC 06125 B XXXX 6.125 5.874 6.103 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06125 C XXXX 6.125 5.874 6.103 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06250 A XXXX 6.250 5.999 6.228 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 06250 B XXXX 6.250 5.999 6.228 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06250 C XXXX 6.250 5.999 6.228 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06375 A XXXX 6.375 6.124 6.353 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 06375 B XXXX 6.375 6.124 6.353 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06375 C XXXX 6.375 6.124 6.353 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06500 A XXXX 6.500 6.249 6.478 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 06500 B XXXX 6.500 6.249 6.478 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06500 C XXXX 6.500 6.249 6.478 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 06750 A XXXX 6.750 6.499 6.728 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 06750 B XXXX 6.750 6.499 6.728 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 06750 C XXXX 6.750 6.499 6.728 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 07000 A XXXX 7.000 6.749 6.978 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 07000 B XXXX 7.000 6.749 6.978 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 07000 C XXXX 7.000 6.749 6.978 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 07250 A XXXX 7.250 6.999 7.228 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 07250 B XXXX 7.250 6.999 7.228 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 07250 C XXXX 7.250 6.999 7.228 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 07500 A XXXX 7.500 7.249 7.478 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 07500 B XXXX 7.500 7.249 7.478 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 07500 C XXXX 7.500 7.249 7.478 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 07750 A XXXX 7.750 7.499 7.728 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 07750 B XXXX 7.750 7.499 7.728 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 07750 C XXXX 7.750 7.499 7.728 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 08000 A XXXX 8.000 7.749 7.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 08000 B XXXX 8.000 7.749 7.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 08000 C XXXX 8.000 7.749 7.977 0.125 Step Cut 0401, Bronze-filled PTFE
0307 PDTC 09500 B XXXX 9.500 9.249 9.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 09500 C XXXX 9.500 9.249 9.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10000 A XXXX 10.000 9.749 9.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10000 B XXXX 10.000 9.749 9.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10000 C XXXX 10.000 9.749 9.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10500 A XXXX 10.500 10.249 10.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10500 B XXXX 10.500 10.249 10.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 10500 C XXXX 10.500 10.249 10.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11000 A XXXX 11.000 10.749 10.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11000 B XXXX 11.000 10.749 10.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11000 C XXXX 11.000 10.749 10.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11500 A XXXX 11.500 11.249 11.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11500 B XXXX 11.500 11.249 11.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 11500 C XXXX 11.500 11.249 11.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12000 A XXXX 12.000 11.749 11.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12000 B XXXX 12.000 11.749 11.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12000 C XXXX 12.000 11.749 11.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12500 A XXXX 12.500 12.249 12.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12500 B XXXX 12.500 12.249 12.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 12500 C XXXX 12.500 12.249 12.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13000 A XXXX 13.000 12.749 12.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13000 B XXXX 13.000 12.749 12.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13000 C XXXX 13.000 12.749 12.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13500 A XXXX 13.500 13.249 13.477 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13500 B XXXX 13.500 13.249 13.477 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 13500 C XXXX 13.500 13.249 13.477 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14000 A XXXX 14.000 13.749 13.977 0.125 Angle Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14000 B XXXX 14.000 13.749 13.977 0.125 Butt Cut 0307 Carbon and Graphite-filled PTFE
0307 PDTC 14000 C XXXX 14.000 13.749 13.977 0.125 Step Cut 0307 Carbon and Graphite-filled PTFE
0401 PDTC 08250 A XXXX 8.250 7.999 8.227 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 08250 B XXXX 8.250 7.999 8.227 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 08250 C XXXX 8.250 7.999 8.227 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 08500 A XXXX 8.500 8.249 8.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 08500 B XXXX 8.500 8.249 8.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 08500 C XXXX 8.500 8.249 8.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 09000 A XXXX 9.000 8.749 8.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 09000 B XXXX 9.000 8.749 8.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 09000 C XXXX 9.000 8.749 8.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 09500 A XXXX 9.500 9.249 9.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 09500 B XXXX 9.500 9.249 9.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 09500 C XXXX 9.500 9.249 9.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 10000 A XXXX 10.000 9.749 9.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 10000 B XXXX 10.000 9.749 9.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 10000 C XXXX 10.000 9.749 9.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 10500 A XXXX 10.500 10.249 10.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 10500 B XXXX 10.500 10.249 10.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 10500 C XXXX 10.500 10.249 10.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 11000 A XXXX 11.000 10.749 10.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 11000 B XXXX 11.000 10.749 10.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 11000 C XXXX 11.000 10.749 10.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 11500 A XXXX 11.500 11.249 11.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 11500 B XXXX 11.500 11.249 11.477 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 11500 C XXXX 11.500 11.249 11.477 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 12000 A XXXX 12.000 11.749 11.977 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 12000 B XXXX 12.000 11.749 11.977 0.125 Butt Cut 0401, Bronze-filled PTFE
0401 PDTC 12000 C XXXX 12.000 11.749 11.977 0.125 Step Cut 0401, Bronze-filled PTFE
0401 PDTC 12500 A XXXX 12.500 12.249 12.477 0.125 Angle Cut 0401, Bronze-filled PTFE
0401 PDTC 12500 B XXXX 12.500 12.249 12.477 0.125 Butt Cut 0401, Bronze-filled PTFE

687PDC
687567