Crankcase Ventilation System Replacement Elements– Racor | Product Series

Filter by

    No filters selected

Filter Housing Series

Filtration Ratings

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crankcase Ventilation System Replacement Elements– Racor

Crankcase Ventilation System Replacement Elements– Racor

Racor Crankcase Ventilation (CCV) System replacement elements utilize high-efficiency Vaporbloc™ media to remove oil contamination from engine bypass gases before they damage critical engine components and surrounding equipment.

Technical Specifications

  • Product Series: Cartridge Crankcase Ventilation, Identify replacement element to verify compatible housing types.
  • Brand: Racor
  • For Fluid Type: Elements are used in Non-Bypass, Bypass, and Intermittent Duty assembles
Safety Warning

Full Product Description

Crankcase blow-by is produced when combustion gases under high pressure are blown past the piston rings into the crankcase. Laden with oil, these gases must be allowed to exit the engine to prevent pressure build-up and seal failure. Blow-by oil mist can also coat engine after-coolers and turbochargers, which reduces cooling capacity and engine efficiency.

Designed for use in Racor CCV system filter housings (1500, 4500, 6000, 8000, 12000), CCV replacement elements utilize depth-loading, micro-glass, fiber coalescing Vaporbloc™ media to remove oil contamination from engine bypass gases before they damage critical engine components and surrounding equipment. The replacement filters offer exceptional oil mist separation and are capable of coalescing vapor and contaminants down to 0.3 microns.  The resulting filtered and coalesced oil is held in a hose line with a check valve, until it is released to the oil pan via a hose connection.

CCV replacement elements come available in three different filtration ratings to meet the unique requirements of customers’ systems. They include:

High efficiency elements - Used for most open and closed crankcase system applications.

Ultra-high efficiency elements - Used in closed crankcase systems where the engine has higher blow-by and over 5000 hours of run time.

Markets:

• Agriculture
• Construction
• Power Generation
• Oil and Gas
• On- or Off-highway

Applications:

• Diesel Engines

Benefits:

• Prevents fouling of critical engine components, such as turbochargers and after-coolers by removing oil contamination from engine bypass gases.
• Eliminates crankcase emissions and provides a cleaner engine environment
• Reduces operating costs and improves safety in enclosed areas, where oil-laden gas from engines can coat and damage surrounding equipment, resulting in hazardous conditions and the need for costly maintenance.

Features:

• Utilizes depth-loading, micro-glass, fiber coalescing Vaporbloc™ media
• Compatible with various Racor CCV system filter housings (1500, 4500, 6000, 8000, 12000)
• Continuous operating temperature range -40° to 240°F (-40°C to 116°C)
• For optional kits, consult brochure 7790 in the “Product Support” tab

Related Documents

×
Products Filter Housing Series Filtration Ratings
CCV55222-08 8000 High: for Open and Closed Systems
CCV55222-10 8000 Ultra: for Closed Systems
CCV55222-12-08 12000 High: for Open and Closed Systems
CCV55222-12-10 12000 Ultra: for Closed Systems
CCV55248-04 4500 Low: for Closed Systems
CCV55248-08 4500 High: for Open and Closed Systems
CCV55248-10 4500 Ultra: for Closed Systems
CCV55274-08 6000 High: for Open and Closed Systems
CCV55274-10 6000 Ultra: for Closed Systems
CCV55365-04 1500 Low: for Closed Systems
CCV55404-08 3500 High: for Open and Closed Systems

687PDC
687630