PTFE Convoluted Tubing | #CV01-1.25-NC7200-2C


LOADING IMAGES
CV01-1.25-NC7200-2C 

PTFE Convoluted Tubing | #CV01-1.25-NC7200-2C 

PTFE standard convoluted tubing is extruded from natural Polytetrafluoroethylene. It offers exceptional heat and chemical resistance.


Technical Specifications

  • Product Type: PTFE CONV-20 (1-1/4")
  • Length (inch): 72
  • Disclaimer: The user, through its own analysis and testing, is solely responsible for making the final selection of the system and components and assuring that all performance, endurance, maintenance, safety and warning requirements of the application are met.
  • Specifications Met: FDA 21 CFR 177.1550, USP Class VI, UL 94 V-0
  • Application: Cable Protection, Laboratory, Fluid Handling, Life Science, Wire Harness, Robotics
  • Tube Inside Diameter: 1.150 inch, 29.2 mm
  • Tube Outside Diameter: 1.560 inch, 39.6 mm
  • Maximum Operating Pressure: n/a
  • Minimum Burst Pressure: n/a
  • Maximum Operating Temperature: 500 °F, 260 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Minimum Bend Radius: 2-3/4 inch, 70 mm
  • Compatible Fitting: Compression, Compress-Align®, TrueSeal™
  • Media: Air, Chemicals, Water
  • Color: Natural, Milky White
  • Weight: 0.207 lb/ft, 0.308050 kg/m
  • Tube Material: Polytetrafluoroethylene (PTFE)
  • Length per Package: 1.83 m, 6 ft
  • Product Style: Convoluted Cuffed Piece
  • Cuff Inside Diameter: 1-1/4 inch, 31.8 mm
  • Cuff Length: 2-1/2 inch Customization Available, 63.5 mm Customization Available
  • Length: 6 ft, 1.83 m
  • Size: 1-1/4 inch
Safety Warning

Item Information

Parker manufactures one of the largest selections of convoluted tubing. Product offerings include MIL Spec Convoluted Tubing for electrical conduit (81914), Wire Wrapped Convoluted Tubing to achieve a tighter bend radius, Low Profile Convoluted with a larger inside diameter for increased flow and a Heavy Wall Convoluted that is produced with a thicker wall to reinforce the strength of the tube. The added material in heavy wall convoluted withstands flanging and flaring, allowing the tubing to actually pass through the inside of the fitting so it can be flared over the face of the fitting. This eliminates the problem of bacterial entrapment and adds the benefit of unrestricted flow by providing 100% PTFE coverage on all wetted surfaces.


Convoluted tubing's helical constructions are molded into the tubing and will not pull out as the tube is extended. Like other fluoropolymers, Parker convoluted tubing resist corrosive liquids and gases, and has a non-stick surface with low permeability. All of these products can be manufactured with a conductive I.D. or as a fully conductive tube to dissipate static build-up and they are available as bulk tubing or as a cut tube with added cuffs to create an attachable end for adding fittings or flanges.


Markets:  
• Material handling 
• Petrochemical 
• Pharmaceutical 
• Semiconductor 
• Automotive


Features/Benefits: 
• Low coefficient of friction
• Moisture retention is less than 0.01% 
• Excellent flex life 
• Low void content 
• Very large selection of sizes ranging from 1/8” I.D. up to 4” O.D.  
• Wire-wrap reinforcement available for increased vacuum applications or when a tighter bend radius is needed 
• Available in split loom tubing design


Applications: 
• Fluid transfer 
• Wire harness 
• Protection/cable core 
• Robotic arms 
• Lab equipment


Certifications/Compliance: 
• AMS 3653E 
• FDA Compliant 
• USP Class VI Compliant 
• AS 81914 (dimensionally compliant only)


Technical Specifications: 
• Extruded from virgin PTFE (Polytetrafluoroethylene) 
• Standard tubing is supplied in natural except 81914 part numbers. These are supplied in black pigmented color unless otherwise noted; additional colors are available on request 
• Close convolution designs available 
• Cuffing is available to create an attachable end for adding fittings or flanges; refer to Catalog 4660 for details 
• Stock packaging is random coils


Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Parflex Division

1300 N Freedom Street

Ravenna, OH 44266 USA

Phone

+1 (330) 296-2871

Fax

+1 (330) 296-8433

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563