CWF20JP12N00 - Cryogenic Safety Relief Valves | Parker NA

Cryogenic Safety Relief Valves | #CWF20JP12N00

Cryogenic Safety Relief Valves | #CWF20JP12N00

Parker Bestobell’s cryogenic safety relief valves are designed to reduce the risk of damage from over-pressure to static and road-going cryogenic storage tanks. They work by an innovative proportional lift action to ensure gentle release of pressure.


Technical Specifications

  • Pressure Range (bar): 2.8-3.6
  • Inlet Port Connection Type: BSP-PL Female
  • Outlet Port Connection Type: BSP-TR Male
  • Body Material: Bronze
  • Pressure Range (psi): 40-53
  • Outlet Size (inch): 1
  • Inlet Size (inch): 1/2
  • Valve Type: Without Lever
  • Orifice Size (mm): 11.4
  • Options: No Drain
  • Valve Type: Without Lever
  • Orifice Size: 11.4 mm
  • Inlet Connection Size: 1/2 inch
  • Inlet Port Size: BSP-PL Female
  • Outlet Connection Size: 1 inch
  • Outlet Port Type: Male BSP-TR
  • Pressure Rating: 40 to 53 psi, 2.8 to 3.6 bar
  • Options: No Drain
  • Body Material: Bronze
  • Additional Options: Elbow, Inlet Adaptor, Downpipe & Coupling
  • Weight: 1.5 kg
  • Minimum Operating Temperature: -196 °C
  • Maximum Operating Temperature: 65 °C
Safety Warning

Item Information

Parker Bestobell’s cryogenic safety relief valves are designed to protect cryogenic static and road-going storage tanks or capital equipment from damage caused by over-pressure.

These cryogenic safety relief valves feature an innovative proportional lift action which ensures that when the pressure in a tank rises, the safety relief valve activates and releases pressure gently to enable it to drop back to a safe pressure.   

They are available in three basic sizes defined by the throat diameter and are available with a variety of inlet and outlet connections. The valves are designed and factory set to lift repeatedly within +/- 2% of the set pressure and to re-seat above 92% of set pressure. Spring pre-compression and blow-down ring settings are securely sealed and factory set after testing to inhibit unauthorised tampering, as these are Category Four safety products. Flow rates at 10% above set pressure are measured to ensure compliance with stated flow capacities as an additional safety precaution.

These valves have an exceptional safety record in the field and have been used on a worldwide basis for over 50 years.
Markets:
Industrial Gas – designed and engineered for use with Group 1 gases

Features/benefits:
• Unique proportional lift action to release pressure gently
• Manufactured from high quality Stainless Steel or Bronze
• Designed to comply with ISO 4126 (Safety Valves General Requirement), Ad-Merkblatt A2 (Safety Devices against Excess Pressure) and TUV requirements.   

Applications:
• Transport
• Storage
• Defence
• Processing

Gases/liquids
• Oxygen (O2)
• Nitrogen (N2)
• Argon (Ar)
• Carbon Dioxide (CO2)
• Krypton (Kr)
• Neon (Ne)
• Hydrogen (H2)
• Nitrous Oxide (N2O)
• Sulphur Hexafluoride (SF6)
• Natural Gas (CH4)
• Ethylene (C2H4)
• Trifluoromethane (CHF3)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Refrigerating Specialties Division

2445 South 25th Avenue

Broadview, IL 60155 USA

Phone

+1 (708) 681-6300

Fax

+1 (708) 681-6306

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687475