Pilot Operated Servo Proportional Directional Control Valve - Series D31FP / D41FP / D91FP / D111FP | #D111FPB31LC1NB00


LOADING IMAGES
D111FPB31LC1NB00 D111FPB31LC1NB00 D111FPB31LC1NB00
Click to View CAD Model

Pilot Operated Servo Proportional Directional Control Valve - Series D31FP / D41FP / D91FP / D111FP | #D111FPB31LC1NB00

Parker's pilot operated servo proportional directional control valve series D*1FP is the ultimate choice for demanding hydraulic applications. The valves are optionally available with energy-saving regenerative/hybrid function and EtherCAT® interface.


Technical Specifications

  • Flow Rate: 1000 L/MIN
  • Port Connection: NG32 / CETOP 10
  • Maximum Flow Rate: 3000 L/MIN
  • Spool Code: B31
  • Pressure Differential (bar): 5
  • Spool Type: Overlap
  • Defined Spool Position At Power Down: Center position
  • Pilot Inlet / Drain Locations: Internal/external
  • Seal Material: NBR
  • Signal Input: 0-±10 V
  • Flow Direction: 0-10 V = P-B
  • Connection Type: 6+PE
  • Valve Option: Standard and regenerative valve function
  • Product Series: Proportional DC Valve
  • Port Connection: NG10 / CETOP 05, NG16 / CETOP 07, NG25 / CETOP 08, NG32 / CETOP 10
  • Operation Type: Pilot
  • Electronics Type: Onboard
  • Maximum Flow Rate: 3000 L/min
  • Mounting Position: Preferably Horizontal
  • Flow Rate: 1000 L/min
  • Pressure Differential: 5.0 bar
  • Mounting Type: Subplate
  • Actuation Type: VCD®-actuator
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535
  • Function: Proportional, 3-Way
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -20 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Leak Rate: Depending on Spool
  • Seal Material: NBR
  • Mounting Style: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Response Time: 45 ms
  • Hysteresis: < 0.1 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibration Resistance: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Body Material: Cast Iron
  • Weight: 64.5 kg
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Industrial Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
  • Maximum Pilot Pressure: 350 bar
  • Minimum Pilot Pressure: 20 bar
  • Variation of Opening Point: set to 10 % command signal
Safety Warning

Item Information

The top-level series of pilot operated servo proportional valves D*1FP is the ultimate choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity. It shows extremly high dynamics combined with high flow. It  The D*1FP series transfers the advantages of the Parker patented Voice Coil Drive (VCD®) to larger frame sizes and thus high flow rates. The high dynamics/ high precision drive of the pilot valve allows the optimum control of the main spool and results in servo class performance of the complete valves.

The D*1FP series is available in 5 sizes:
• D31FP NG10 (CETOP 05)
• D41FP NG16 (CETOP 07)
• D91FP NG25 (CETOP 08) for port diameter up to 32 mm
• D111FP NG32 (CETOP 10)

Optionally available with EtherCAT® interface
The valves series D*1FP with EtherCAT® interface fulfill  the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics can be also utilized within the fieldbus system.

Regenerative/hybrid function (optional)
The innovative integrated regenerative function into the A-line (optional) allows new energy saving circuits for differential cylinders. The hybrid version can be switched between regenerative mode and standard mode at any time.

Markets:
• Industrial
• Machine tools
• Molding

Features/Benefits:
• Highest dynamics - shorter cycle times and thus higher machine output
• High flow capacity - optimum efficiency in relation to valve size
• High-resolution position feedback on main spool - assures stable spool position
• Progressive main spool design (sinus characteristics) - high-resolution position control at small command signals and for high flows where desirable
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• Digital electronics - permits to store and load valve records
• Optionally with EtherCAT interface, 2x M12x1, connector 4-Pin (Ether-CAT In and EtherCAT Out) - high dynamics can be also utilized within the fieldbus system
• Very robust valve design - lower costs through less downtime
• Short delivery time - no warehousing necessary

Additional features/benefits hybrid version:
• Optionally with energy saving A-regeneration or as switchable hybrid version - up to 30 % energy savings through A-return
• Minimal expenditure of assembly due to integrated switching between regenerative and standard circuits
• Complete functionality in one combined unit
• Standard mounting pattern - retrofitting possible

Applications:
• General presses
• Die cast
• Injection molding
• Pulp & paper

Technical specifications:
The safety concept works with a safe 4th position at the D1FP pilot valve. This ensures that the main stage is hydraulically balanced at power down and allows to have the main spool spring centered (for overlapped spools) or approximately 10 % spring offset to spool position A or B (for zerolap spools).

Note: D81FP NG25 (CETOP 08) for port diameter up to 26 mm is not longer available from Parker, D81FP* with 1:1 replacement by series D91FP*.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478