Insert Check Valves | #D1B125-0.0V


LOADING IMAGES
D1B125-0.0V
Click to View CAD Model

Insert Check Valves | #D1B125-0.0V OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Flow Rate: 132 GAL/MIN, 500 L/MIN
  • Maximum Inlet Pressure Rating: 6000 PSI, 420 BAR
  • Cracking Pressure: 0 PSI, 0 BAR
  • Seal Material: Fluorocarbon
  • Division: Hydraulic Valve Systems Division Europe
  • Flow Rate: 500 L/min, 132 gal/min
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Cracking Pressure: 0 psi
  • Maximum Flow Rate: 132 gal/min, 500 L/min
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Leak Rate: 3 drops/min, n/a
  • Operating Temperature: -26 to 204 °C, -15 to 400 °F
  • Operation Type: Automatic
  • Actuation Type: Pressure Sensing
  • Configuration: Insert
  • Flow Direction: 2-1 Checked, 1-2 Free Flow
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Cavity Size: 2C
  • Weight: 0.6 kg, 0.13 lb
  • Function: Check
  • Mounting Type: Inside Manifolds
  • Seal Material: Fluorocarbon
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -15 °F, -26 °C
  • Body Material: n/a
  • Connection Size: n/a
  • Connection Type: n/a
Safety Warning

Item Information

Capable of up to 132 gallons per minute, this check valve is available in a wide variety of spring sizes from 0 psi to 72 psi. The uniqueness of the D1B125 check valve allows the designer to save space by inserting the valve inside the component or manifold to save space. Capable of up to 132 gallons per minute, this valve is the perfect solution for high flow, low leakage holding valve applications.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505