Direct Operated Proportional Directional Control Valve - Series D1FP / D3FP | #D1FPE50GC9NB00


LOADING IMAGES
D1FPE50GC9NB00 D1FPE50GC9NB00
Click to View CAD Model

Direct Operated Proportional Directional Control Valve - Series D1FP / D3FP | #D1FPE50GC9NB00

Direct operated DFplus control valves D1FP in NG06 (CETOP 03) and D3FP in NG10 (CETOP 05) meet highest requirements in terms of dynamics combined with high flow, optionally with EtherCAT interface. The preferred choice for demanding hydraulic controls!


Technical Specifications

  • Signal Output: ±10 V
  • Marking: Standard
  • Port Connection: NG06 / CETOP 03
  • Spool Code: E50G
  • Spool Position: Center position
  • Flow Rate: 90 L/Min
  • Seal Material: NBR
  • Signal Input: ±10 V
  • Connection Type: 6 + PE
  • Sensor type: omit
  • Product Series: Proportional DC Valve
  • Port Connection: NG06 / CETOP 03
  • Operation Type: Direct
  • Electronics Type: Onboard
  • Maximum Flow Rate: 90 L/min
  • Mounting Position: Unrestricted
  • Flow Rate: 16 L/min
  • Pressure Differential: 35 bar
  • Mounting Type: Subplate
  • Actuation Type: VCD®-actuator
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535
  • Function: Proportional, 3-Way
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Filter Efficiency Rating: ISO 4406 18/16/13
  • Leak Rate: < 400 ml/min
  • Seal Material: NBR
  • Mounting Style: DIN 24340, ISO 4401, CETOP RP121, NFPA
  • Response Time: < 3.5 ms
  • Hysteresis: < 0.05 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 24 V Nominal (tolerance range 22 … 30), Electric Shut-off at < 19 V Nominal (tolerance range 22 … 30), Ripple < 5 V % Eff., Surge Free V % Eff.
  • Vibration Resistance: 10 Sinus 5...2000 Hz Acc. IEC 60068-2-6, 20 (RMS) Random Noise 20...2000 Hz Acc. IEC 60068-2-64, 15 Shock Acc. IEC 60068-2-27
  • Body Material: Cast Iron
  • Weight: 3.6 kg
  • Application: Industrial Hydraulic
  • Brand: Parker
  • Technology: Hydraulics
  • Division: Hydraulic Valve Systems Division Europe
  • Valve Type: Proportional DC Valve
  • Media: Hydraulic Oil
Safety Warning

Item Information

The direct operated control valves D1FP and D3FP show extremely high dynamics combined with maximum flow. It is the preferred choice for highest accuracy in positioning of hydraulic axis and controlling of pressure and velocity.

Driven by the patented VCD® actuator, the D1FP / D3FP reach the frequency response of real servo valves. At power-down the spool moves in a defined position. All common input signals are available.

Version with EtherCAT interface
The D1FP / D3FP with EtherCAT interface fulfills the requirements of modern communication between valve and main control. Due to high data transmission speed and short cycle times, the high dynamics of the DFplus valves can be also utilized within the fieldbus system.

Version with freely configurable supervising control circuit
DFplus valves D1FP*D and D3FP*D with freely configurable superior control circuit allow the high dynamic control without an additional controller. Via the integrated electronics and an analogue sensor, the valves assume either the precise pressure or position control.

Markets:
• Industrial
• Machine tools
• Molding
• Marine (non-military)

Features/benefits:
• Real servovalve dynamics (-3 dB / 350 Hz at ±5 % input signal) - ideal for demanding applications, ensures optimized cycle times
• Very good repeatability - improved process and product accuracy
• Robust valve design - minimized failure
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no storage necessary
• Defined spool positioning at power-down - optional P-A/B-T or P-B/A-T or center position (for overlapped spools)
• With EtherCAT interface upon request - high data speeds, short cycle times
• Optionally with freely configurable supervising control circuit (D1FP*D, D3FP*D)

Applications:
• General presses
• Machine tool
• Blow molding
• Marine Diesel fuel injection/exhaust valve control

Additional information EtherCAT version
The valve is actuated and monitored by the EtherCAT interface. Actual value (spool position), temperature, operating hours and different error messages are available as diagnostic signals. The valve parameters are factory set and can be adapted with the Parker ProPxD software via the parametrizing interface.

In addition to the fieldbus communication, the valves provide the range of functions of the standard version including analogue command signal and diagnostic spare stroke. Thus they can be operated independent of the fieldbus control, particularly during commissioning and maintenance.

Note: The version with explosion protection is no longer available.

Read More Show Less

CAD Drawings + Files


Related Documents

Services
AAS Generator
×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478