Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The durable proportional pressure reducing valve D1FV OBE in NG06 (CETOP 03) features a very good pressure control behaviour. The digital onboard electronics is situated in a robust metal housing and provides a wide range of available commands.
| Compliance, Certifications & Safety |
|---|
| CERTIFICATE - DIN ISO 9001:2015 Certificate ISDE |
| CERTIFICATE - Position Paper ISDE 2006/42/EC and EN ISO 13849 |
| Software Downloads |
|---|
| SOFTWARE - ProPxD V2 Parameter Software (2026) |
| SOFTWARE - ProPxD Parameter Software (Release 603_9011, 2020) |
| Products | Pressure Control Range | Spool Position | Signal Input | Function | Solenoid Connection | Seal Material |
|---|---|---|---|---|---|---|
| D1FVE02CK0NF03 | 25 | Operated in position b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02CE0NF03 | 25 | Operated in position a | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02DC0VS03 | 45 | Operated in position a or b | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | FPM |
| D1FVE02DE0VF03 | 45 | Operated in position a | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | FPM |
| D1FVE02CC0NF03 | 25 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02CC0NG03 | 25 | Operated in position a or b | 0 - ±20 mA | 0 - +20 mA = P-A | 6 + PE | NBR |
| D1FVE02CC0NM03 | 25 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-B | 6 + PE | NBR |
| D1FVE02CC0NS03 | 25 | Operated in position a or b | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | NBR |
| D1FVE02CC0NW53 | 25 | Operated in position a or b | 0 - ±10 V, 4 - 20 mA, 0 - ±20 mA | 0 - +10 V, 12 - 20 mA, 0 - +20 mA = P-A | 11 + PE | NBR |
| D1FVE02CC0VF03 | 25 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | FPM |
| D1FVE02CC0VM03 | 25 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-B | 6 + PE | FPM |
| D1FVE02CC0VS03 | 25 | Operated in position a or b | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | FPM |
| D1FVE02CC0VW53 | 25 | Operated in position a or b | 0 - ±10 V, 4 - 20 mA, 0 - ±20 mA | 0 - +10 V, 12 - 20 mA, 0 - +20 mA = P-A | 11 + PE | FPM |
| D1FVE02CE0NS03 | 25 | Operated in position a | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | NBR |
| D1FVE02CE0NW53 | 25 | Operated in position a | 0 - ±10 V, 4 - 20 mA, 0 - ±20 mA | 0 - +10 V, 12 - 20 mA, 0 - +20 mA = P-A | 11 + PE | NBR |
| D1FVE02CK0VF03 | 25 | Operated in position b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | FPM |
| D1FVE02CK0VS03 | 25 | Operated in position b | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | FPM |
| D1FVE02DC0NF03 | 45 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02DC0NS03 | 45 | Operated in position a or b | 4 - 20 mA | 12 - 20 mA = P-A | 6 + PE | NBR |
| D1FVE02DC0VF03 | 45 | Operated in position a or b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | FPM |
| D1FVE02DC0VG03 | 45 | Operated in position a or b | 0 - ±20 mA | 0 - +20 mA = P-A | 6 + PE | FPM |
| D1FVE02DE0NF03 | 45 | Operated in position a | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02DE0NM03 | 45 | Operated in position a | 0 - ±10 V | 0 - +10 V = P-B | 6 + PE | NBR |
| D1FVE02DK0NF03 | 45 | Operated in position b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | NBR |
| D1FVE02DK0VF03 | 45 | Operated in position b | 0 - ±10 V | 0 - +10 V = P-A | 6 + PE | FPM |
| D1FVE02CE0NM03 | 25 | Operated in position a | 0 - ±10 V | 0 - +10 V = P-B | 6 + PE | NBR |
| D1FVE02CK0NM03 | 25 | Operated in position b | 0 - ±10 V | 0 - +10 V = P-B | 6 + PE | NBR |
| D1FVE02DC0NW53 | 45 | Operated in position a or b | 0 - ±10 V, 4 - 20 mA, 0 - ±20 mA | 0 - +10 V, 12 - 20 mA, 0 - +20 mA = P-A | 11 + PE | NBR |
| D1FVE02CC0VG03 | 25 | Operated in position a or b | 0 - ±20 mA | 0 - +20 mA = P-A | 6 + PE | FPM |