D1VW001CNYW - Directional Control Valve - Series D1VW / D1VW*EE | Parker NA

Directional Control Valve - Series D1VW / D1VW*EE | #D1VW001CNYW

Click to View CAD Model

Directional Control Valve - Series D1VW / D1VW*EE | #D1VW001CNYW

The D1VW in NG06 (CETOP 03) is an on/off valve which provides high functional limits in combination with a very low, energy-saving pressure drop. It is optionally available with soft shift option or as explosion proof version according to ATEX and IECEx.


Technical Specifications

  • Marking: Standard
  • Seal Material: NBR
  • Spool Position: 3 positions, spring offset in position 0, operated in position a or b
  • Input Voltage: 110/120 VAC, 50/60 Hz
  • Solenoid Option: Standard
  • Spool Code: 001
  • Orifice Size: na
  • Operation Type: Direct
  • Maximum Flow Rate: 80 L/min
  • Connection Type: Connector as per EN 175301-803
  • Mounting Type: Subplate
  • Actuation Type: Solenoid
  • Product Series: Directional Control Valve
  • Weight: 2.1 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 3-Way
  • Port Connection: NG06 / CETOP 03
  • Mounting Position: Unrestricted, Preferably Horizontal
  • Body Material: Cast Iron
Safety Warning

Item Information

The directional control valve series D1VW in NG06 (CETOP 03 / NFPA D03) provides high functional limits up to 80 l/min in combination with a very low, energy-saving pressure drop due to optimized flow passages. The maximum pressure is 350 bar.

A wide variety of spools and options allows to design an unlimited number of hydraulic circuits. The D1VW is available with a soft shift option for smooth operation. An additional orifice in the solenoid anchor dampens the shifting time.

The D1VW*EE with explosion proof solenoids is based on the standard D1VW series. It is not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are certified in accordance with IECEx standard for equipment class 2 G. All explosion proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Optional soft shift option - for smooth operation
• Optional manual override
• Optional ex proof version

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478