D31VW001C1NYGF43F. - Pilot Operated Directional Control Valve - D31DW, D31VW Series | Parker NA

Pilot Operated Directional Control Valve - D31DW, D31VW Series | #D31VW001C1NYGF43F.

D31VW001C1NYGF43F.

Pilot Operated Directional Control Valve - D31DW, D31VW Series | #D31VW001C1NYGF43F.

Parker’s D31 directional control valves are 5-chamber, pilot operated, solenoid controlled valves.


Technical Specifications

  • Maximum Flow Rate: 30 gal/min
  • Mounting Type: Subplate
  • Maximum Operating Pressure: 5019 psi/ 345 bar
  • Size: NFPA D05H, CETOP 5, D03 Pilot, NFPA Port
  • Coil Specifications Met: CSA
  • Solenoid Option: Low Watt
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 40 gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Options: Stroke Adjust A and B Ends
  • Connection Type: Plug-in Conduit Box
  • Spool Position: Double Solenoid, 3-Position, Spring Centered
  • Spool Code: 4-Way, 3-Position, All Ports Blocked
  • Body Material: Gray Iron
  • Power Supply Voltage: 120/60 - 110/50 VAC
  • Pilot Inlet / Drain Locations: Internal Pilot / External Drain
  • Seal Material: Nitrile
  • Valve Type: Pilot Operated Directional Control Valve
  • Maximum Operating Pressure: 5000 psi, 345 bar
  • Mounting Type: Subplate
  • Weight: 12 lb, 5.4 kg
  • Additional Options: Consult catalog for additional features.
Safety Warning

Item Information

Parker’s D31 directional control valves are suitable for manifold or subplate mounting. These valves conform to NFPA’s D05, CETOP 5 and D05HE, CETOP 5H mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Mounting bolts below center line of spool minimizes spool binding
• Five chamber style eliminates pressure spikes in tubes, increasing valve life
• High pressure & flow ratings provide increased performance options in a compact valve

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505