Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC | #D3FCE01SC9NB73


LOADING IMAGES
D3FCE01SC9NB73 D3FCE01SC9NB73 D3FCE01SC9NB73
Click to View CAD Model

Direct Operated Proportional Directional Control Valve - Series D1FC / D3FC | #D3FCE01SC9NB73

Representing cutting-edge technology, Parker’s new compact D3FC (NG10) provide optimized process speed with high dynamics and flow for various applications.


Technical Specifications

  • Marking: Standard
  • Signal Output: +10...0...-10 V
  • Port Connection: NG10 / CETOP 05
  • Spool Type: Overlap
  • Spool Code: E01, equal metering, 4-way, 3 position, all ports open
  • Flow Rate: 55 L/MIN
  • Defined Spool Position At Power Down: Center position
  • Seal Material: NBR
  • Signal Input: 0 to ±10 V
  • Function: 0 to 10 V = P-A
  • Connection Type: 6 + PE + enable
  • Operation Type: Direct
  • Electronics Type: Onboard
  • Pressure Differential: 5 bar
  • Spool Design: Spool/body
  • Mounting Type: Subplate
  • Actuation Type: Proportional, Solenoid
  • Weight: 7.7 kg
  • Product Series: Proportional DC Valve
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Ambient Temperature: 60 °C
  • Minimum Ambient Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil according to DIN 51524 ... 535
  • Function: 3-way
  • Seal Material: NBR
  • Body Material: Cast Iron
  • Maximum Fluid Temperature: 60 °C
  • Minimum Fluid Temperature: -25 °C
  • Maximum Kinematic Viscosity: 400 cSt
  • Minimum Kinematic Viscosity: 20 cSt
  • Vibration Resistance: 10 Sinus 5...2000 Hz Acc. IEC 68-2-6, 10 (RMS) Random Noise 20...2000 Hz Acc. IEC 68-2-36, 15 Shock Acc. IEC 68-2-27
  • Mounting Position: Unrestricted
  • Filter Efficiency Rating: ISO 4406; 18/16/13
  • Leak Rate: < 100 ml/min (overlap spool)
  • Variation of Opening Point: set to 10 % command signal
  • Response Time: 40 ms
  • Hysteresis: < 0.1 %
  • Ingress Protection Rating: IP65 in accordance with EN 60529
  • Power Supply Voltage: 18 to 30 VDC electric shut-off at < 17, ripple < 5 % eff., surge free
  • Mounting Style: DIN 24340 / ISO 4401 / CETOP RP121 / NFPA

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The direct operated proportional DC valves series D3FC (NG10/CETOP 05) with digital onboard electronics and position feedback provides optimized process speed with high dynamics and flow for various applications. The LVDT is completely integrated into the compact housing,  therefore it does not require an exposed cable connection. Thus an unintended disconnection is impossible. The digital onboard electronics is situated in a robust metal housing, which allows the usage under rough environmental conditions. The nominal values are factory set. The cable connection to a serial RS232 interface is available as accessory.

Markets:
• Industrial
• Power generation
• Machine tools
• Molding
• Rubber & tire processing

Features/benefits:
• High level of dynamics and flows - optimized process speed
• Very good repeatability - improved process and product accuracy
• Fully integrated position feedback system - protection from mechanical external influences, resulting in lower down times
• Position feedback sensor positioned directly on the spool - very precise measurements, resulting in improved process accuracy
• Digital electronics - can be easily adapted to the application, resulting in flexible use
• Short delivery time - no storage necessary
• Compact dimensions - for use in particularly confined conditions
• Progressive flow characteristics for sensitive adjustment

Applications:
• Machine tool
• General presses
• Tire presses

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478