D3MW004CNJW1P - Directional Control Valve - Series D3MW | Parker NA

Directional Control Valve - Series D3MW | #D3MW004CNJW1P

D3MW004CNJW1P

Directional Control Valve - Series D3MW | #D3MW004CNJW1P

Parker's directional control valves series D1MW (NG06) / D3MW (NG10) are optimally suited for mobile applications due to an excellent surface protection. They provide high flow rates and a wide range of connector versions.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG10 / CETOP 05
  • Seal Material: NBR
  • Signal Input: 24 V
  • Solenoid Connection: EN 175301-803
  • Solenoid Option: Standard solenoid
  • Corrosion Resistance Included: Anti corrosion coating
  • Spool Position: 3 positions, spring offset in position 0, operated in position a or b
  • Spool Code: 004
  • Nominal Size: NG10 / CETOP 05
  • Mounting Type: Subplate
  • Operation Type: Direct
  • Actuation Type: Solenoid
  • Function: 3-way
  • Product Series: Directional Control Valve
  • Mounting Position: Unrestricted, Preferably Horizontal
  • Maximum Flow Rate: 150 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • For Fluid Type: Hydraulic Oil
  • Seal Material: NBR
  • Weight: 6.3 kg
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's direct operated directional control valves series D1MW (NG06 / CETOP 03 / NFPA D03) and D3MW (NG10 / CETOP 05 / NFPA D05) feature an excellent corrosion protection of the valve body, the solenoid coil and the anchor tube which predestines these on/off valves for mobile applications.

The D1MW is based on the D1VW series, the D3MW on the D3W series. Both 3-chamber valves are direct operated by wet pin solenoids. They provide the typical solenoid connections for the mobile market such as AMP Junior Timer and DT04-2P “Deutsch”.

Markets:
• Mobile

Features/Benefits:
• Robust design - ideal for rough applications
• Wide range of spools and connectors - universally applicable, fits all hydraulic systems
• Anti corrosion coating according to DIN EN ISO 9227 NSS (standard for D3MW, optionally for D1MW) - excellent surface protection
• Extended manual override with rubber cover (optionally for D1MW)
• Short delivery time - no warehousing necessary

Applications:
• Construction equipment
• Material handling equipment
• Agriculture machinery
• Forestry equipment

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478