D41VW001C6NJW3A - Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | Parker NA

Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | #D41VW001C6NJW3A

D41VW001C6NJW3A

Pilot Operated Directional Control Valve - Series D31DW, D31NW, D41VW, D91VW, D111VW | #D41VW001C6NJW3A

Setting standards for pilot operated on-/off valves in terms of functional limits and pressure drop, Parker's series D31DW, D31NW, D*1VW are suitable for practically any industrial application. Optionally available as ex-proof version.


Technical Specifications

  • Marking: Standard
  • Port Connection: NG16 / CETOP 07
  • Spool Code: 001
  • Spool Position: 3 positions, spring offset in position 0, operated in position a or b
  • Pilot Inlet / Drain Locations: Integral check valve/internal
  • Input Voltage: 24 VDC
  • Solenoid Option: Standard solenoid without options
  • Additional Options: Pilot choke, meter-out
  • Maximum Flow Rate: 300 L/min
  • Seal Material: NBR
  • Bore Diameter: 20 mm
  • Operation Type: Pilot
  • Connection Type: Connector as per EN 175301-803
  • Mounting Type: Subplate
  • Actuation Type: Solenoid
  • Product Series: Directional Control Valve
  • Maximum Flow Rate: 300 L/min
  • Weight: 10.3 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 3-Way
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's robust and durable pilot operated directional control valves series D31DW, D31NW, D*1VW are almost universally applicable and ensure a reliable operation. A wide variety of spools and options allows to design an unlimited number of hydraulic circuits.

The pilot operated directional control valves are available in 4 sizes: D31DW (standard) and D31NW (high flow) in NG10/NFPA D05, D41VW in NG16/NFPA D07, D91VW (for port diameter up to 32 mm) in NG25/NFPA D08 and D111VW in NG32/NFPA D10.

All sizes are optionally available with position control or as explosion-proof version according to ATEX and IECEx.

Markets:
• Industrial

Features/Benefits:
• Proven robust design that represents our long-term experience in hydraulics
• Wide range of spools - suitable for almost all hydraulic circuits
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Short delivery time – no warehousing necessary
• Optionally with position control
• Optionally without manual override
• Optionally as explosion-proof version

Applications:
• Suitable for general hydraulic applications

Explosion-proof versions
The valves are not only ATEX certified (explosion proof class is Ex e mb II T4 Gb for use in zone 1 and 2) but also equipped with IECEx compliant solenoids which are  certified  in  accordance with IECEx standard for equipment class 2 G. All explosion-proof solenoids are DC design. The valves for AC operate with integrated rectifier.

Note:
The minimum pilot pressure must be ensured for all operating conditions of the directional valve. Additionally spools with a P to T connection in the deenergized  position  need  an  external  pressure  supply (external inlet) or an integral check valve.

Note: D81VW (for port diameter up to 26 mm) in NG25/NFPA D08 is not longer available from Parker, D81VW* with 1:1 replacement by series D91VW*.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478