Regenerative and Hybrid Pilot Operated Directional Control Valve - Series D*1*WR/Z | #D41VWZ82C2NJW


LOADING IMAGES
D41VWZ82C2NJW
Click to View CAD Model

Regenerative and Hybrid Pilot Operated Directional Control Valve - Series D*1*WR/Z | #D41VWZ82C2NJW

The regenerative and hybrid pilot operated directional control valves series D31NWR, D*1VWR, D*1VWZ allow energy saving circuits with differential cylinders.


Technical Specifications

  • Seal Material: NBR
  • Additional Options: na
  • Port Connection: NG16 / CETOP 07
  • Pilot Inlet / Drain Locations: External/external
  • Solenoid Option: With manual override
  • Spool Code: Z82
  • Operation Type: Pilot
  • Maximum Flow Rate: 300 L/min
  • Spool Position: 3-Position, Spring Offset in position 0, operated in position a or b
  • Input Voltage: 24.0 VDC
  • Connection Type: Connector as per EN 175301-803
  • Mounting Type: Subplate
  • Actuation Type: Solenoid
  • Product Series: Directional Control Valve
  • Bore Diameter: 20 mm
  • Weight: 10.3 kg
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Function: 3-Way
  • Seal Material: NBR
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's series of regenerative and hybrid pilot operated directional control valves D*1*WR/Z makes energy savings with valve-controlled linear cylinder actuators easier than ever before. The innovative integrated regenerative function in the A-line enables efficient circuits with differential cylinders. The hybrid version allows additionally to switch freely at any time for maximum energy savings without restricting the operating range.

The series of regenerative and hybrid valves is available in four sizes:
• D31NWR size NG10 (hybrid function with adaptor plate)
• D41VWR, D41VWZ size NG16
• D91VWR, D91VWZ size NG25
• D111VWR, D111VWZ size NG32

Markets:
• Industrial

Features/Benefits:
• Proven robust design that represents our long-term experience in hydraulics
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Innovative A-regeneration - provides increased energy efficiency by  reducing the oil requirement for partially-loaded differential cylinders
• Switchable hybrid version - can switch between regenerative mode (for high velocity) and standard mode (for high force)
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses

Info regenerative and hybrid function:
In applications with differential cylinders it is common to feed the return flow from the rod side of the cylinder back to the piston side to achieve higher velocity or lower pump flow. Parker differentiates between regeneration to the pressure level of the pump (P-regeneration) or directly to the piston area respectively the A-port of the valve (A-regeneration). The Parker regenerative valves use the advantageous A-regeneration.

The hybrid version with an integrated solenoid valve can switch between regenerative mode and standard mode. The regenerative mode is used for maximum velocity, the standard mode for maximum force.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478