2/2-Way Seat Valve for Subplate Mounting - Series D4S | #D4S10-9C514409G0QB1


LOADING IMAGES
D4S10-9C514409G0QB1
Click to View CAD Model

2/2-Way Seat Valve for Subplate Mounting - Series D4S | #D4S10-9C514409G0QB1

D4S10-9C514409G0QB1


Technical Specifications

  • Port Connection: NG32 / ISO 6264
  • Pilot Inlet / Drain Locations: Pilot line body: Internal from A+B (A-X orifice 1.2 / B-Y orifice 1.2)
  • Cover: Pilot line cap: With vent function, external to subplate, X open, Y open, Z orifice 1.2, X-Y closed, Y1 closed, VV01 open
  • Sleeve Type: AA=0.95 AC, AB=0.05 AC
  • Spool Type: Poppet with closed bottom, 45° chamfer
  • Minimum Opening Pressure: A-B 2.2 bar
  • Switching Option: Vent function: Solenoid not activated, unpressurized circulation, with manual override
  • Input Voltage: 24 (VDC)
  • Seal Material: NBR
  • Options: na
  • Product Series: Check Valve
  • Actuation Type: Pilot, Solenoid
  • Mounting Type: Subplate
  • Mounting Position: Unrestricted
  • Function: Vent Function Solenoid not activated, unpressurized circulation, with manual override.
  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 600 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil According to DIN 51524
  • Weight: 6 kg
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's highly versatile 2/2-way seat valves series D4S10 for subplate mounting are designed for directional control functions allows to design individual hydraulic solutions for nominal flow up to 600 l/min.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design - ensures reliable operation
• Individual configurability, various function options - useable for numerous applications
• Good price-performance ratio - fast return of investment
• Short delivery time - no warehousing necessary
• Subplate mounting according to ISO 5781
• Leak-free seat valve design
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Headquarters

Parker Hannifin Manufacturing GmbH & Co. KG

Industrial Systems Divsion Europe, Headquarters

Gutenbergstrasse 38

41564 Kaarst

Germany

Phone

+49 (0) 2131 513 0

Fax

+49 (0) 2131 513 230

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478