D61VL004H2V - Lever Operated Directional Control Valve - D61VL Series | Parker NA

Lever Operated Directional Control Valve - D61VL Series | #D61VL004H2V

D61VL004H2V

Lever Operated Directional Control Valve - D61VL Series | #D61VL004H2V

Parker’s D61VL directional control valves are 5-chamber, lever operated valves.


Technical Specifications

  • Mounting Type: Subplate
  • Maximum Operating Pressure: 3000 PSI
  • Maximum Flow Rate: Up to 100 GPM depending on spool
  • Size: NFPA D08, CETOP 8, DIN NG25
  • Maximum Operating Temperature: 140 °F
  • Maximum Flow Rate: 100 gal/min
  • Minimum Operating Temperature: -4 °F
  • Actuation Type: Hydraulic Pressure
  • Options: n/a
  • Spool Position: Single Operator, 2-Position, Spring Offset, P to B and A to T in Offset Position.
  • Spool Code: 4-Way, 3-Position, P Port Blocked
  • Body Material: Gray Iron
  • Pilot Inlet / Drain Locations: External Pilot / External Drain
  • Seal Material: Fluorocarbon
  • Valve Type: Lever Operated Directional Control Valve
  • Size: NFPA D08, CETOP 8, DIN NG25
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Mounting Type: Subplate
  • Weight: 26.7 lb, 12.1 kg
Safety Warning

Item Information

Parker’s D61VL directional control valves are available in 2 or 3-position. They are manifold or subplate mounted valves which conform to NFPA’s D08, CETOP 8 mounting patterns.

Markets:
• Entertainment Automation
• Factory Automation
• Lumber & Wood
• Machine Tools
• Marine
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Processing
• Molding
• Oil & Gas
• Other Natural Resources
• Packaging Machinery
• Plastic Packaging
• Power Generation
• Primary Metal Refining/Process
• Printing and Marking Equipment
• Rubber & Tire Processing
• Vehicle Assembly Facilities

Features/Benefits:
• Low pressure drop design
• Low force required to shift spool
• Hardened spools provide long life

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505