DC Motor Speed Controller - DC590PR Series | Product Series

Filter by

    No filters selected

Drive Type

Input Voltage

Output Current Rating

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DC Motor Speed Controller - DC590PR Series

DC Motor Speed Controller - DC590PR Series

DC590PR a is newly developed compact DC motor drive with outputs up to 165A. It has state-of-the-art advanced 32-bit control architecture and a range of interface options. Armature voltage feedback is standard without the need for any interface option.

Technical Specifications

  • Brand: Parker
  • Product Type: DC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: DC590PR
  • Input Voltage: 3*110 to 220 VAC, 3*220 to 500 VAC
  • Continuous Output Current Rating: 20 to 165 A
  • Output Power: 1 to 75 HP
  • Compatible Motor Type: DC Brushed Servo
  • Compatible Feedback Device: Armature Voltage, Tachometer, Encoder
  • Modes of Control: Regenerative, Non-Regenerative, Stack Controller
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Ethernet TCP/IP, Link Communications, Modbus
  • Operating Temperature: 0 to 45 °C (Frame 1), 0 to 40 °C (Frame 2), 32 to 113 °F (frame 1), 32 to 104 °F (frame 2)
  • Operating Altitude: up to 500 m ASL (derate > 500m)
  • Overload Rating: 150 % for 30s, 200 % for 10s (depending on drive output current, refer to manual for details)
  • Specifications Met: CE (EMC & LVD), Overvoltage Category III, Pollution Degree II, UL Listed, cUL Listed
Safety Warning

Full Product Description

The DC590PR is a newly developed compact DC motor drive. With its state-of-the-art advanced 32-bit control architecture, the DC590PR drive delivers highly functional and flexible control suited to a whole host of industrial applications. It has a range of interface options which are compatible with the most common feedback devices, enabling simple motor control through to the most sophisticated multi-motor system. Armature voltage feedback is standard without the need for any interface option.

• The best flexibility for application development:
The best flexibility for application development, DC590PR inherits from over 40 years of DC motor application knowledge and motor control experience, simplify the operation by typical application block and offers more flexible program blocks.

• Latest technology & algorithm:
New introduced USB interface offers more friendly connection. With its self-tuning algorithm, the DC590PR can be configured Q/4Q and frame size within minutes.

• 590PR higher performance:
High resolution current feedback (0.06%) supplies more stable control performance. The operator interface allows easy monitoring of machine operation and simplifies maintenance.

Standardize with DC590P the same powerful function block programming software DSElite and the same feedback options and communication fieldbus: Profibus-DP, CANopen, Modbus+, Ethernet and DeviceNet.
• Keep I/O same as DC590P • Input voltage is upto 500V • Provide internal field current • Keep external field current connectors
   

Related Documents

Compliance, Certifications & Safety
590PR EU declaration of conformity
Literature and Reference Materials
Parker 590PR Manual
×
Products Drive Type Input Voltage Output Current Rating
590PR-53220010-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 20A
590PR-53235010-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 35A
590PR-53245010-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 45A
590PR-53275020-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 75A
590PR-53311020-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 110A
590PR-53316520-P00-U4 Four Quadrant / Regenerative 3*110-220VAC 165A
591PR-53220010-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 20A
591PR-53235010-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 35A
591PR-53245010-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 45A
591PR-53275020-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 75A
591PR-53311020-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 110A
591PR-53316520-P00-U4 Two Quadrant / Non-Regenerative 3*220-500VAC 165A

687PDC
K38849