Deadman Twin Sensing Hose, Series 7138 | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Deadman Twin Sensing Hose, Series 7138 Deadman Twin Sensing Hose, Series 7138

Deadman Twin Sensing Hose, Series 7138 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Cover Color: Gray & Yellow, Yellow & Gray
  • Application: Compressed Air
  • Media: Air (Pneumatics)
  • Specifications Met: n/a
  • Maximum Operating Pressure: 1.4 MPa, 200 psi, 13.8 bar
  • Inside Diameter: 3/16 inch, 4.8 mm
  • Package Type: Reel
  • Hose Reinforcement Material: 2 Plies of Textile
  • Outside Diameter: 0.44 inch, 11.1 mm
  • Nominal Hose Inside Diameter: DN7
  • Size: -3
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Weight: 0.13 lb/ft, 0.19 kg/m
  • Minimum Bend Radius: 2 inch, 50.8 mm
  • Length per Package: 750 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Parker's Series 7138 Deadman Twin Sensing Hose provides excellent service in industrial and commercial applications to safely and quickly shut down unattended equipment in emergency situations. The chemically bonded dual hoses provide easier hose management and handling than independent single lines. The color coding allows easy identification for quick and accurate installation, and the cover resists abrasion and weathering to provide maximum performance.

Markets:
• Construction
• General Industrial

Features/Benefits:
• Tube: Black EPDM for economical air compatibility to 200°F.
• Reinforcement: Multiple textile plies for strength and durability.
• Cover: Gray/yellow EPDM for resistance to abrasion, cuts, gouging, scuffs and weathering.

Applications:
- media
• Air
- usage
• Component of abrasive material blasting systems

Safety/Technical:
• Design Factor: 4:1
• Click here to access CrimpSource® for current crimp specifications.

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines.

Related Documents

×
Products Hose I.D. (inch)
7138-191 3/16

687PDC
687583