ThermalStar Smart Cycling Refrigerated Air Dryer - TM Series | #DF-TM6000-A4


LOADING IMAGES
DF-TM6000-A4

ThermalStar Smart Cycling Refrigerated Air Dryer - TM Series | #DF-TM6000-A4 OBSOLETE

Note: This product is no longer available - please refer to the "Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance


Technical Specifications

  • Pressure Dew Point (F): 39
  • Electrical Requirements: 460V/3Ph/60Hz
  • Maximum Flow Rate (cfm): 6000
  • Brand: domnick hunter
  • Optional Accessories: Air Cooled Unit
  • Connection Type: 8" Flg
  • Maximum Flow Rate: 10194.06 m3/hour
  • Maximum Inlet Pressure Rating: 100 psi
  • Maximum Operating Pressure: 150 psi
  • Minimum Operating Pressure: -
  • Maximum Operating Temperature: 131 °F
  • Minimum Operating Temperature: 41 °F
  • Maximum Ambient Temperature: 115 °F
  • Minimum Ambient Temperature: 41 °F
  • Refrigerant Type: R404A
  • Weight: 7725 lb
  • Width: 146 inch
  • Depth: 76 inch
  • Height: 95 inch
  • Compatible Prefilter: DH-AO400QDFI-1
  • Compatible After Filter: DH-AA400QDFI-1
  • Compatible Prefilter Element: -
  • Compatible After Filter Element: -
  • Installed Condensate Drain Type: Level Actuated
  • Product Type: Compressed Air – Refrigerated, ThermalStar Smart Dryers – Air Cooled
Safety Warning

Item Information

The importance of compressed air as a provider of energy for modern industrial processes is widely known. What is often overlooked, however, is the need to provide quality treatment for this air. In fact, the air entering the system contains condensate which, when cooled, will turn into liquid water, causing extensive damage not only to the compressed air network, but also to the finished product.

These costly contamination problems can be avoided by installing a TM1250 - TM3000 or TM4000 - TM15000 Cycling Refrigerated Air Dryer package complete with Parker domnick hunter filtration. The combination of our refrigerated dryers and high quality filtration provides air quality to ISO 8573.1 Class 1.4.1.

A refrigerated dryer is typically selected to achieve its design performance at the user's most extreme working conditions (ie. a warm summer day with the air compressor operating at maximum load). This maximum condition, however, is very rarely achieved in everyday conditions.

First, the air compressor load will vary significantly during a working day and will rarely be at full load, thereby significantly reducing the load on the dryer itself. Furthermore, average temperatures are well below the maximum inlet and ambient temperatures for which the system has been sized. Reduced temperatures at colder moments during the day and overall temperature reductions during the midseason and winter add a further reduction to the load on the dryer.

Features:

• Best in class dewpoint performance
• Tri Mode Operation allows dryer to operate in cycling, non-cycling or auto mode.
• Unlimited cycling due to unloaded “soft start”
• Multi-stage separation and filtration
• Level actuated drain
• Diagnostic readouts indicate need for service
• Drain light
• Alarm light
• Displays in English or Metric
• Serial Port with MODBUS
• Digital readout air in temperature
• Digital readout ambient or water in temperature
• High inlet temperature warning
• High ambient or water in temperature warning
• Optional eControl Center

Benefits:

• Lower dewpoint temperature achieved with ThermalStar Smart results in cleaner operation
• Longer lasting components
• Upstream malfunction that results in more severe inlet conditions can be readily handled without
• resulting in downstream problems
• Lower operating costs, with no sacrifice in performance
• Dryer runs only as needed
• Environmentally friendly refrigerant
• Tube and shell heat exchanger with grooved tube sheets provide greatest mechanical strength and lowest pressure drop
• Patented flood level control protects refrigeration circuit

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031