DF161C40 - 2 Way Flow Control Proportional Valves | Parker NA

2 Way Flow Control Proportional Valves | #DF161C40

Click to View CAD Model

2 Way Flow Control Proportional Valves | #DF161C40

REGIONAL - Parker offers an extensive range of 2-way flow control proportional valves using Current Controlled Pulse Width Modulation (PWM) valve drivers with flow capabilities up to 227 lpm (60 gpm) and pressures as high as 210 bar (3000 psi).


Technical Specifications

  • Flow Rate: 40 GAL/MIN, 150 L/MIN
  • Configuration: Normally Closed
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Division: Hydraulic Systems Division
  • Flow Rate: 40 gal/min, 150 L/min
  • Configuration: Normally Closed
  • Actuation Type: Electrical
  • Seal Material: Nitrile
  • Maximum Flow Rate: 40.0 gal/min, 150.0 L/min
  • Flow Rate Accuracy: N/A
  • Flow Direction: Side to Nose (2 - 1)
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Minimum Pressure Differential: N/A psi
  • Leak Rate: 125 @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: C16-2
  • Function: Proportional Flow Control/Regulator
  • Operation Type: Solenoid operated
  • Override Functionality: N/A
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 40 lb-ft, 54 Nm
  • Coil Nut Tightening Torque: 3 lb-ft, 4.1 Nm
  • Operating Temperature: -30 to +250 °F, -34 to +121 °C
  • Maximum Operating Temperature: +250 °F, +121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Coil Type: 1" DS Coil High Watt
  • Current: Max: 3.53 @ 12 VDC, 1.79 @ 24 VDC A
  • Power Consumption: 42 W
  • Frequency: 100-400 Hz
  • Variation of Opening Point: 20%-30% of Input Signal
  • Variation of Closing Point: N/A
  • Hysteresis: 4%
  • Wire Mesh Screen Included: No
  • Weight: 0.75 lb, 0.34 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A
Safety Warning

Item Information

Parker’s selection of 2-way flow control proportional valves provide repeatable and precise controls to circuits requiring proportional flow control through a single line in a normally-open or normally-closed configuration. These valves are capable of handling flows up to 227 lpm (60 gpm) and pressures as high as 210 bar (3000 psi). These valves can achieve pseudo pressure compensation in both normally-open and normally-closed versions due to the pressure drop across the spool orifices, but an external compensator can also be used if finer control is required, making these valves ideal for variable applications that need exact control and do not demand the exact same flow every time a function is operated. Parker’s 2-way flow control proportional valves pair well with any Current Controlled Pulse Width Modulation (PWM) valve driver and can be used on a variety of mobile and industrial applications within the agriculture, construction, and manufacturing markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Low hysteresis
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Applications requiring precise controls
• Variable flow applications

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin

Hydraulic Valve Systems Division

520 Ternes Avenue

Elyria

Ohio

44036-4026

Phone

(440) 366 5100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687505