DF20702015NVNHX1601 - Low Pressure In-Line Duplex Filter - DF2070 Series | Parker NA

Low Pressure In-Line Duplex Filter - DF2070 Series | #DF20702015NVNHX1601

DF20702015NVNHX1601

Low Pressure In-Line Duplex Filter - DF2070 Series | #DF20702015NVNHX1601

The DF2070 is a series of low pressure, high flow duplex filters for heavy fuel oil and lube system applications.
Suitable for flows up to 1800 l/min and pressures up to 10 bar.


Technical Specifications

  • Filter Element: 015N Cellulose *
  • Indicator Type: No indicator block, ports plugged *
  • Flow Capacity (l/min): 1500 *
  • Seal Material: Fluorelastomer
  • Bypass Valve Pressure Rating: 2 bar
  • Port Type: 160 mm Square flange & Blind counter flange
  • Options: With bypass
  • Mounting Type: Inline
  • Pressure Rating: 10 bar
  • Flow Rate: 1500 L/min
  • Housing Material: Steel/Cast iron
  • Operating Temperature: -20 to 120 °C
Safety Warning

Item Information

Items marked with an asterisk * in the drop-down menus are standard choices.

The DF2070 series is a low pressure, high flow duplex filter for use with heavy fuel oil and in lubrication system applications.
It has a compact, low-depth duplex construction for vertical mounting.
The DF2070 filter combines high flow and high dirt holding capacity with a low pressure drop.
It offers several element media options for heavy fuel oil and lube systems.
Maximum flow rate up to 1800 l/min. Maximum pressue 10 bar. 160 mm square flange connections.

Applications:
• Diesel engine lubricating systems
• High flow industrial lubricating systems
• High flow heavy fuel oil systems as safety filter

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
DF2070 - Dimensional Drawing
DF2070 Series Brochure
×


Find a Distributor

Where to Buy

Local Contact

Hydraulic & Industrial Process Filtration Division EMEA

Hydraulic & Industrial Process Filtration Division EMEA

Salmentie 260

Urjala

Finland

FI-31700

Phone

Tel: +358 20 753 2500

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472