Ermeto DIN Ball bearing rotary fittings 'Heavy Duty 360°' | #DG105/38SHDOMDCF


LOADING IMAGES
DG105/38SHDOMDCF
Click to View CAD Model

Ermeto DIN Ball bearing rotary fittings 'Heavy Duty 360°' | #DG105/38SHDOMDCF

Parker Ball Bearing Rotary Fittings are used to connect a fixed point to a rotating, swinging or moving part via hoses. These products are used to prevent torsion and small hose radius.


Technical Specifications

  • Connection 2 Type: Male 24° Cone
  • Connection 2 Size: 38 mm (O.D.)
  • Accessories Included: n/a
  • Connection 1 Size: 38 mm (O.D.)
  • Shape: Double Elbow 90°
  • Connection 1 Type: Male 24° Cone
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Nominal Inside Diameter: DN 26
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Equipment, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Rotary
  • Product Series: EO Heavy
  • Configuration: Tube to Tube
  • Maximum Operating Pressure: 420 bar
  • Shape: Double Elbow 90°
  • Connection 1 Type: Male, 24° Cone
  • Connection 1 Size: 38 mm Tube O.D.
  • Connection 2 Type: Male, 24° Cone
  • Connection 2 Size: 38 mm Tube O.D.
  • Specifications Met: ISO 8434
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: Sealing Edge
  • Seal Material: n/a
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

Parker ball bearing rotary fittings are used to connect a fixed point to a rotating, swinging or moving part via hoses. These products are used to prevent torsion and small hose radius.

The ball bearing rotary fittings are suitable for hydraulic oils and lubricants on minerl oil base as flow media.

The construction of this service-proved product range is characterized by a compact, maintenance-free construction. The ball bearing rotary fittings have a combined ball and plain bearing with constant lubrication, a low starting torque and wear-resistant annular piston sealings.


Markets:

• Chemical Industries

• Plant engineering

• Power stations

• Cable storage


Applications:

• Suitable for general hydraulic applications.


Features/ Benefits of the ball bearing rotary fittings:

• Parker ball bearing rotary fittings help to avoid torsion of hoses and therefore improve the life cycle of these products

• Parker ball bearing rotary fittings have a high corrosion resistant surface.

• The construction of the ball bearing fittings is maintenance-free, so that the costs for maintenance will be reduced.


Technical specifications:

Materials: Casing, body nut of steel. Annular piston sealing: POM/FKM. Eolastic sealing: NBR, also available in FKM.

Nominal temperatures: -40 °C up to +95 °C

Construction Systems:

8 different versions with one rotational axis. Multiaxial rotary couplings on request. Tube connections according to DIN 2353, series S. Maximum working pressure 350 bar (peak pressure)

Male stud sealing by Eolastic seals of NBR

Male stud with metric parallel or BSPP thread.

Read More Show Less

CAD Drawings + Files


Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Germany GmbH & Co. KG

High Pressure Connectors Europe

Am Metallwerk 9

33659 Bielefeld, Germany

Phone

+49 (0) 521-4048-0

Fax

+49 (0) 521-4048-4280

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687614