DH-EM4500 - Mist Eliminator - ecomist | Parker NA

Mist Eliminator - ecomist | #DH-EM4500

DH-EM4500

Mist Eliminator - ecomist | #DH-EM4500

Parker Zander's ecomist Mist Eliminator is designed to optimize oil removal and ensure extremely low pressure drop, protect against catastrophic air/oil separator failure, and is strong enough to withstand the most arduous operating conditions.


Technical Specifications

  • Drain Port Size: 1" NPT
  • Flow Rate (SCFM): 4500
  • Port Connection (inch): 6
  • Connection Type: Flange
  • Height: 85 inch, 2162 mm
  • Width: 30 inch, 775 mm
  • Weight: 894 lb, 405 kg
  • Compatible Element: K4500MXL
  • Maximum Operating Temperature: 200 °F, 93 °C
  • Maximum Operating Pressure: 260 psig, 18 barg
  • Brand: Zander
Safety Warning

Item Information

Parker Zander's range of ecomist Mist Eliminators is the result of extensive research and development, and many years of experience in the design and manufacture of high efficiency compressed air treatment products. Compressed air purification equipment must have a very low pressure drop, long service life and be strong enough to withstand the most arduous operating conditions. Protection from oil slugs or compressor air/ oil separator failure is essential. Parker Zander's series of ecomist Mist Eliminators is specifically designed to meet these demands and will optimize oil removal while ensuring extremely low pressure drop and long service life. The ecomist's pressure drop is one of the lowest available at 0.5 psi which is typically 8 psi lower than conventional filters. This provides significant energy savings as on average every 2 psi pressure drop in the system equals a 1% loss in compressor horsepower.
Features:
• Internally epoxy painted (corrosion inhibitor package) - (optional)
• Optimum protection against catastrophic air/oil separator failure by containing large slugs of oil and condensate, up to 50% of compressor sump capacity, without re-entrainment
• Incremental differential pressure gauge supplied for field installation - (standard)
• Condensate drain options
• Built per ASME Code with CRN registration (U or UM Stamp accordingly)

Benefits:
• Lifetime and Performance Guarantee - 5 year performance guarantee that the differential pressure will not exceed 1 psid
• Long service life up to 10 years
• Ultra low 0.5 psi d
• Special machine pleated element construction
• Provides 9-10 times greater filtration surface area
• Eliminates migration of airflow to area of least resistance, also known as “preferential flow”
• Strong stainless steel support sleeve construction
• Eliminates rust and corrosion which can contaminate the system
• Integral support of the filter media to eliminate bypass of contaminants
• Tie-rod construction for complete mechanical protection against compressor air/oil separator failure

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Industrial Gas Filtration and Generation Division

4087 Walden Avenue

Lancaster

NY

14086

Phone

800-343-4048

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
688031