Directional Control Valve - D3W Series(AP) | Product Series

Filter by

    No filters selected

Spool Code

Spool Position

Material - Seals

Input Voltage

Connection Type

Product Series

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Directional Control Valve - D3W Series(AP)

Directional Control Valve - D3W Series(AP)

The NG10 direct operated directional control valve series D3W provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop.

Technical Specifications

  • Maximum Operating Temperature: 50 °C
  • Minimum Operating Temperature: -25 °C
  • Body Material: Gray Iron
  • Seal Material: NBR,FPM
  • Product Type: Directional spool valve
  • Actuation Type: Solenoid
  • Size: DIN NG10 / CETOP 05 / NFPA D05 nom
  • Interface Type: DIN 24340 A10 / ISO 4401 / CETOP RP 121-H / NFPA D05
  • Maximum Operating Pressure: P, A, B: 350; T: 210(DC), T: 105(AC) bar
  • Maximum Flow Rate: 150(DC), 115(AC) (depending on spool, see shift limits) L/min
  • Connection Type: Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W)
  • Ingress Protection Rating: IP65 in accordance with EN 60529 (with correctly mounted plug-in connector)
  • Weight: 6.3(2 solenoids), 4.8(1 solenoid) kg
Safety Warning

Full Product Description

Parker’s direct operated directional control valve series D3W in NG10 (CETOP 05/ NFPA D05) features low energy losses due to optimized flow passages for economical operation. It offers high functional limits up to 150 l/min and a maximum pressure of 350 bar. The wide variety of options includes soft shift anchor tubes for smooth operation.

Market:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Wide range of spools - fits all hydraulic systems
• Shortest lead time - no warehousing necessary
• Also available as 5-chamber valve (D3DW) for high tank pressure and extreme flow conditions

Applications:
• Suitable for general hydraulic applications
Products Spool Code Spool Position Material - Seals Input Voltage Connection Type Product Series
SD3W001CNJW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CNKW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CNTW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CNYW 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CVJW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CVKW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CVTW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001CVYW 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001ENJW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001ENKW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001ENTW 001 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001EVJW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001EVKW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001EVTW 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001FNJW 001 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001KNJW 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001MNJW 001 M - 2 positions, Spring offset in position a, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CNJW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CNKW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CNTW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CNYW 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CVJW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CVKW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CVTW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002CVYW 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002ENJW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002ENKW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002ENTW 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002EVJW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002EVKW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002EVTW 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002FNJW 002 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002KNJW 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W002MNJW 002 M - 2 positions, Spring offset in position a, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CNJW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CNKW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CNTW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CNYW 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CVJW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CVKW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CVTW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004CVYW 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004ENJW 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004KNJW 004 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004EVJW 004 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004KVJW 004 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006CNJW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006CVJW 006 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006KNJW 006 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006KVJW 006 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CNJW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CNKW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CNTW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CNYW 008 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CVJW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CVKW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CVTW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008CVYW 008 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008ENJW 008 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008FNJW 008 F - 2 positions, Spring offset in position b, operated in position 0 N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008KNJW 008 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008EVJW 008 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008FVJW 008 F - 2 positions, Spring offset in position b, operated in position 0 V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008KVJW 008 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009CNJW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009KNJW 009 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009CVJW 009 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009KVJW 009 K - 2 positions, spring offset in position 0, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W011CNJW 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W011CVJW 011 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BNJW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BNKW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BNTW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BNYW 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BVJW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BVKW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BVTW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BVYW 020 B - 2 positions, spring offset in position b, operated in position a V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DNJW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DNTW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DNYW 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DVJW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DVTW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020DVYW 020 D - 2 positions, operated in position a or b, no center or offset position V - FKM 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020HNJW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020HVJW 020 H - 2 positions, spring offset in position a, operated in position b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020HNTW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020HNYW 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W026BNJW 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W026BVJW 026 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030BNJW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030BNTW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030BVJW 030 B - 2 positions, spring offset in position b, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030BVTW 030 B - 2 positions, spring offset in position b, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
D3W001CNKWXC005 001 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W001CVJWXC005 001 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W001EVJWXC005 001 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W001KNJWXC005 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W002CNKWXC005 002 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W002CVJWXC005 002 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W002ENJWXC005 002 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W002EVJWXC005 002 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W002KNJWXC005 002 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W004CNKWXC005 004 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W004CVJWXC005 004 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W004ENJWXC005 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W004EVJWXC005 004 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006CNJWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006CNKWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006CVJWXC005 006 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006ENJWXC005 006 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006EVJWXC005 006 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W006KNJWXC005 006 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W009CNKWXC005 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W009ENJWXC005 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W009ENKWXC005 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W009KNJWXC005 009 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W009KNKWXC005 009 K - 2 positions, spring offset in position 0, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W011CNJWXC005 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W011CNKWXC005 011 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W020BNKWXC005 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W020DNJWXC005 020 D - 2 positions, operated in position a or b, no center or offset position N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W020HNKWXC005 020 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W026BNJWXC005 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W026BNKWXC005 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W026HNJWXC005 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W030BNJWXC005 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W030BNKWXC005 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W030HNJWXC005 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
D3W030HNKWXC005 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) XC005
SD3W001FVJW 001 F - 2 positions, Spring offset in position b, operated in position 0 V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W001KNTW 001 K - 2 positions, spring offset in position 0, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W003CNJW 003 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W003CNTW 003 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W003CNYW 003 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004ENTW 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W004ENYW 004 E - 2 positions, spring offset in position 0, operated in position a N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006CNTW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W006CNYW 006 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W007CNJW 007 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008ENTW 008 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W008EVTW 008 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009CNKW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009CNTW 009 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009CVTW 009 C - 3 positions, spring offset in position 0, operated in position a or b V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W009ENJW 009 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W014CNJW 014 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W014ENJW 014 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W014ENTW 014 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W014EVJW 014 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W014EVTW 014 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015CNJW 015 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015CNTW 015 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015ENJW 015 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015ENTW 015 E - 2 positions, spring offset in position 0, operated in position a N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015EVJW 015 E - 2 positions, spring offset in position 0, operated in position a V - FKM 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W015EVTW 015 E - 2 positions, spring offset in position 0, operated in position a V - FKM 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W020BNJJ 020 B - 2 positions, spring offset in position b, operated in position a N - NBR 24 VDC Connector as DT04-2P “Deutsch" (code J) S Series
SD3W021CNJW 021 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W021KNJW 021 K - 2 positions, spring offset in position 0, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W022CNJW 022 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W022ENJW 022 E - 2 positions, spring offset in position 0, operated in position a N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W026BNKW 026 B - 2 positions, spring offset in position b, operated in position a N - NBR 12 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W026HNJW 026 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030BNYW 030 B - 2 positions, spring offset in position b, operated in position a N - NBR 110V 50 Hz / 120V 60 Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030HNJW 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W030HNTW 030 H - 2 positions, spring offset in position a, operated in position b N - NBR 230V 50Hz / 240V 60Hz Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series
SD3W034CNJW 034 C - 3 positions, spring offset in position 0, operated in position a or b N - NBR 24 VDC Connector as per EN 175301-803, solenoid identification as per ISO 9461 (code W) S Series

687PDC
K38849