DL SERIES MASTER CONTROL | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DL SERIES MASTER CONTROL

Full Product Description

DL Series Master Controls The DL Series Master Control is the same as the D Series except all units feature larger ports and greater fuel flow capacity. Note: For engines with a fuel flow rate higher than 4.0 GPM, two (2) DL Master Control units are required. One DL unit is installed on each side of engines equipped with a common oil pick-up.

687PDC
687630