DM-122-2MP - Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series | Parker NA

Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series | #DM-122-2MP

DM-122-2MP

Miniature Size, Double Shut-off, Push to Connect Quick Couplings - DM Series | #DM-122-2MP

DM series miniature nipple


Technical Specifications

  • Coupling Half: Male Nipple
  • Body Size: 1/8
  • Connection Type: Male UNF
  • Connection Thread Size: 1/8 - 27
  • Application: Fluid or gas, low pressure
  • Maximum Operating Pressure: 250.0 psi
  • Product Type: Push to connect
  • Maximum Operating Temperature: 400.0 °F
  • Valve Type: Poppet
  • Minimum Operating Temperature: -15.0 °F
  • Hex Size: 0.55 inch
  • Flow Rate: 0.8 gal/min
  • Body Material: Brass
  • Plating Type: Nickel Plated
  • Seal Material: Fluorocarbon
Safety Warning

Item Information

DM Series Couplers (fluid) up to 250 psi connect with DM Series Nipples.
Parker's DM Series are double shut-off, corrosion resistant miniature quick couplings. They offer push to connect operation in a small size. Couplers and nipples are available in 1/8"; size only with a pressure rating of 250 psi.

Technical Characteristics:
• Sizes: 1/8”
• Materials: Nickel Plated Brass
• Port Ends: Female NPTF, Male NPTF
• Seal: Fluorocarbon

Markets:
• Medical device
• Semiconductor

Features/Benefits:
• Brass bodies are nickel plated to increase corrosion resistance and chemical compatibility
• Fluorocarbon seals are compatible with many fluids
• Easy push to connect operation
• Compact size

Applications:  
• Dental equipment
• Lubrication lines
• Fluid transfer
• Coolant lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Corporation

Quick Coupling Division

8145 Lewis Road

Minneapolis, MN 55427 USA

Phone

+1 (763) 544-7781

Fax

+1 (763) 544-3418

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687539