DMS-55 - Hose Minesleeve - DMS | Parker NA

Hose Minesleeve - DMS | #DMS-55

DMS-55

Hose Minesleeve - DMS | #DMS-55

Parker DMS Minesleeve is used to give the hose the best abrasion resistance without adding stiffness to hose assembly. It
exceeds the MSHA specifications for flame resistance and flame propergation.


Technical Specifications

  • Diameter: 55 mm
  • Minimum Operating Temperature: -50 °C
  • Maximum Operating Temperature: 120 °C
  • Inside Diameter: Flat I.D. 89 mm
Safety Warning

Item Information

Parker Minesleeve offers the best abrasion resistance without adding stiffness to hose assemblies and exceeds the MSHA specifications for flame resistance and flame propergation. Burst tests performed according to SAE J343 on hose assemblies coveres with Mineslesve (DMS) show an oil spill retention capability of 7 times greater than similar products. Also suitable for bundling small hose assemblies, tubing or wires.

Markets:
• Transportation
• RV & Bus
• Military
• Construction
• Agriculture
• Grounds & Building Maintenance
• Forestry
• Railroad
• Utility Equipment
• Personal Lift Equipment
• Machine Tool
• Oil Field Service
• Waste & Refuse
• Material Handling
• Marine
• Paving & Road Maintenance
• Ground Support Equipment
• Industrial
• Mining
• Automotive

Features and Benefits:
• Abrasion resistance
– offers the best abrasion resistance without adding stiffness to hose assemblies
• Fire & flame resistance
– exceeds US MSHA specifications for flame resistance & flame propergation
• Electrical conductivity
– tests performed to ISO 8031 on hose assemblies covered with minesleeve show electrical conductivity values well below the specification requirements
• Oil spill retention
– burst tests performed according to SAE J343 on hose assemblies covered with minesleeve how an oil spill retention capability of 7 times greater than similar products, also suitable for bundling small hose assemblies, tubing or wires. DMS complies with the requirements from: ISO 4413, ISO 3457, DIN ISO 201, DGUV 113-020 and others.

Applications:
• Harsh abrasive applications and rugged environments

Specifications:
• MSHA certified for use in underground mines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Parker Hannifin Manufacturing Manufacturing Germany GmbH & Co. KG

Polymer Hose Division Europe

An der Tuchbleiche 4

Lampertheim

68623

Phone

+49 (0) 6256-81-0

Fax

+49 (0) 6256-81-100

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513