Double Block and Bleed Valves

Filter by

No filters selected

Technology

Mounting Type

Application

Flow Rate

Maximum Operating Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Double Block and Bleed Valves


Double Block and Bleed Valves

Parker's double block and bleed valves are designed to reduce installation costs and improve safety performance. These compact units not only enable easy installation but they can also provide a seal against pressure from both ends of the valve. Double block and bleed valves are ideal for applications where critical isolation is needed to ensure that leakage does not occur. As trusted manufacturers of double block and bleed valves, we support many of today's major industrial markets, as our devices are well suited for use in a variety of applications.


Parker’s 2-way bi-directional poppet solenoid valves block flow both directions with very low leakage and are available in normally-open or normally closed configurations. Capable of pressures up to 350 bar (5000 psi) and flows up to 285 lpm (75 gpm).

Viewing 10 of 104

Parker's Monoflange is designed to replace conventional multiple-valve installations currently in use for interface with pressure measuring systems in process control applications.

Viewing 10 of 2160

Parker’s wafer style valve Monoball is a one-piece design flanged ball valve that is lighter and more compact than conventional flange-to-flange mounted ball valve.

Viewing 10 of 1476

Parker's EP Series Pro-Bloc valve conforming to the EEMUA 182 standard is designed to replace conventional multiple-valve installations currently in use for interface with pressure measuring systems in process control applications.

Viewing 10 of 1908

Pro-Bloc® TP series trunnion mounted valve with a low operating torque is available with either soft or metal seat options for bubble tight sealing, spanning a wide range of pressures and temperatures.

Viewing 10 of 7560

Pro-Bloc® FP series valve with floating ball design utilising both soft seats and metal seats for bubble tight sealing at a wide range of pressures and temperatures.

Viewing 10 of 3240

Note: This product is no longer available - please refer to the Modular Valve - Pro-Bloc - EP Series as a replacement product

Viewing 10 of 7959

687PDC
687PDC