Double Lip Spring Loaded Parker Oil Seal - Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA) | Parker NA

Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA) | #Double Lip Spring Loaded Parker Oil Seal

Double Lip Spring Loaded Parker Oil Seal

Bi-directional Double Lip Spring Loaded Parker Oil Seal (DB DC DA) | #Double Lip Spring Loaded Parker Oil Seal

Parker DB, DC, and DA rotary shaft oil seal profiles feature two opposite facing spring loaded elastomer lips with varying metal case designs for bi-directional fluid sealing, fluid separation or contamination exclusion.


Technical Specifications

  • Shaft Diameter: 0.250 to 4.000 inch, 6.4 to 102 mm
  • Polymer Material Options: Nitrile Butadiene Rubber (NBR, XNBR), Fluorocarbon Rubber (FKM, FPM)
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Maximum Shaft Runout: 0.010"
  • Maximum Shaft-to-Bore Misalignment: 0.010"
  • Maximum Operating Pressure: 0 to 7 psi
  • Maximum Surface Speed: 2000 ft/min, 10.2 m/sec
  • Seal Type: Metal or Rubber-covered Metal Seal Casing
  • Shaft Seal Material: Rubber
Safety Warning

Item Information

Parker DB, DC, and DA rotary shaft oil seal profiles feature two opposite facing spring loaded elastomer lips with metal case for general bi-directional fluid sealing, fluid separation or contamination exclusion. A stainless steel garter spring provides constant, uniform load of the each elastomer lip on the shaft for the life of the seal. The spring keeps the elastomer lip in contact with the shaft during higher shaft speeds and also helps offset normally occurring compression set and wear of the lip material.

DB Profile: Single metal case with ParKote™ bore sealant or ground outside diameter. Used in metal or cast steel housing applications.

DC Profile: Rubber covered metal case for improved OD sealing. Used in applications with soft alloy housings.

DA Profile: Assembled dual case with ParKote™ bore sealant or ground OD. Used where structural rigidity is required and for blind shaft installation.

Standard Lip Materials:
NBR: Temp -20F / +250F
FKM: Temp -40F / +400F

Shaft Surface Speed: Up to 2000 fpm (10.2 m/s) depending upon pressure

Maximum Pressure: 0 to 7 psi (0 to 0.48 bar) depending on shaft speed

Size Range: 1/4 to 4 inches (6.4 to 101 mm)

Maximum Shaft Dynamic Runout (TIR): 0.010” (0.254 mm)

Maximum (STBM) Misalignment: 0.010” (0.254 mm)

Typical Applications:
For use in general pressure applications requiring bi-directional fluid separation or contamination exclusion.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Engineered Polymer Systems Division

Engineered Polymer Systems

2220 South 3600 West

Salt Lake City

UT

United States

84119

Phone

801-972-3000

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687567