DP® HT - High Temperature Pleated Filters, Custom Sized | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
DP® HT - High Temperature Pleated Filters, Custom Sized

DP® HT - High Temperature Pleated Filters, Custom Sized

DP® HT - High Temperature Pleated Filters, Custom Sized. Contact factory for technical information and availability.

Technical Specifications

  • Brand: Airguard
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

DP® HT - High Temperature Pleated Filters, Custom Sized. Contact factory for technical information and availability.

Related Documents

×
Products Model Number
0480109 DPHT 109 10X10X1
0480112 DPHT 112 18X24X1
0480117 DPHT 117 10X20X1
0480122 DPHT 122 12X12X1
0480145 DPHT 145 15X20X1
0480212 DPHT 212 18X24X2
0480216 DPHT 216 16X24X2
0480217 DPHT 217 10X20X2
0480220 DPHT 220 12X20X2
0480222 DPHT 222 SP2 12X12X2
0480241 DPHT SP2 14X25X2
0480411 DPHT 411 20X24X4
0480412 DPHT 412 18X24X4
0480505 DPHT-SP4 24X24X4 EXACT
0480506 DPHT-SP4 24X24X4 W/HT GSK EXACT
0481060 DPHT SP1 9.5X9.5X1
0481061 DPHT SP1 9.375X9.375X1
0481062 DPHT SP1 13.625X13.625X1
0481063 DPHT SP1 30X24.5X1
0481064 DPHT SP1 18X20X1
0481065 DPHT SP1 25X14X1
0481066 DPHT SP1 19.625X19.625X1
0481067 DPHT SP1 9.75X19.625X1
0481068 DPHT SP1 17.625X20X1
0481069 DPHT SP1 17.375X19.5X1
0481070 DPHT SP1 16X24X1
0481071 DPHT SP1 22.25X22.625X1
0481072 DPHT SP1 22.25X22.25X1
0481073 DPHT SP1 21.5X23.625X1
0481074 DPHT SP1 15.75X23.625X1
0481075 DPHT SP1 23.625X23.625X1
0481076 DPHT SP1 15.375X23.375X1
0481077 DPHT SP1 9.5X19.5X1
0481078 DPHT SP1 11.375X11.375X1
0481079 DPHT SP1 30X18X1
0481081 DPHT SP1 15X15X1
0481082 DPHT SP1 14X20X1
0481089 DPHT SP1 13.5X19.5X1
0481090 DPHT SP1 16.5X21X1
0481091 DPHT SP1 10X12X1
0481092 DPHT SP1 20X20.25X1
0481093 DPHT SP1 19.75X21X1
0481094 DPHT SP1 19X19X1
0481095 DPHT SP1 10X10X1
0481096 DPHT SP1 9.25X9.5X1
0481099 DPHT SP1 19.875X23X1
0481100 DPHT SP1 15X30X1
0481101 DPHT SP1 17.75X25.75X1
0481102 DPHT SP1 11.875X11.875X1
0481103 DPHT SP1 18.25X26.25X1
0481104 DPHT SP1 19X23X1
0481106 DPHT SP1 16X22X1
0481107 DPHT SP1 18.875X16.875X1
0481111 DPHT SP1 20X30X1
0481112 DPHT SP1 20X30X1 W/HT GSK
0481114 DPHT SP1 12.5X24.5X1
0481115 DPHT SP1 15.5X29.5X1
0481117 DPHT SP1 9.75X9.75X1
0481118 DPHT SP1 18.875X22.875X1
0481119 DPHT SP1 18X18X1
0481120 DPHT SP1 23.875X29.875X1
0481121 DPHT SP1 16X30X1 EXACT
0481122 DPHT SP1 12X16X1
0481123 DPHT SP1 12X12X1
0481124 DPHT SP1 13.5X25.5X1
0481126 DPHT SP1 13.5X26X1 REVERSE
0481127 DPHT SP1 17.5X26X1
0481128 DPHT SP1 9X9X1
0481129 DPHT SP1 21.5X22.5X1
0481130 DPHT SP1 14.5X22.5X1
0481131 DPHT SP1 17X26X1
0481132 DPHT SP1 11.5X29.5X1 REVERSE
0481133 DPHT SP1 8X7X1 NORSPEC
0481134 DPHT SP1 17X17X1
0481135 DPHT SP1 16X16X1
0481138 DPHT SP1 18X25X1
0481140 DPHT SP1 14X16X1
0481141 DPHT SP2 20X14X2
0481142 DPHT SP2 16X22X2
0481143 DPHT SP2 23.5X29.5X2
0481144 DPHT SP2 29X11.5X2
0481149 DPHT SP2 18.5X22.75X2
0481150 DPHT SP2 11.625X11.625X2 EXACT
0481151 DPHT SP2 12.5X19.5X2
0481152 DPHT SP2 12.5X24.5X2
0481153 DPHT SP2 13X20X2
0481154 DPHT SP2 9.75X19.75X2
0481155 DPHT SP2 23.625X23.625X2
0481157 DPHT SP2 16X23X1.75 SEE DWG
0481158 DPHT SP2 11.5X11.5X2
0481163 DPHT SP2 22X25X2
0481164 DPHT SP2 16X19X1.75
0481166 DPHT SP2 11.5X19.5X2
0481167 DPHT SP2 12.5X15.5X2
0481168 DPHT SP2 18X30X2
0481169 DPHT SP2 18X25X2
0481170 DPHT SP2 18X22X2
0481171 DPHT SP2 21X21X2
0481172 DPHT SP2 16X24X2 W/HT GSK
0481173 DPHT SP2 13X24X2 W/HT GSK
0481174 DPHT SP2 23.25X23.25X2
0481175 DPHT SP2 21X26X2
0481176 DPHT SP2 21X26X2 W/GASKET
0481179 DPHT SP2 17.5X17.75X2
0481180 DPHT SP2 10.5X26.75X2
0481181 DPHT SP2 9X12X2
0481182 DPHT SP2 9.875X12X2
0481183 DPHT SP2 18.375X18.375X2 W/U GSK
0481184 DPHT SP2 18.375X18.375X2 W/D GSK
0481185 DPHT SP2 16X16X2
0481186 DPHT SP2 16X30X2
0481187 DPHT SP2 17X25X2
0481188 DPHT SP2 24X23.875X2
0481191 DPHT SP2 11.5X28X2
0481192 DPHT SP2 11X30X2
0481193 DPHT SP2 12.75X20X2
0481194 DPHT SP2 20.5X25X2
0481195 DPHT SP2 19X19X2
0481196 DPHT SP2 W/ U GSK 9.75X17.5X2
0481198 DPHT SP2 19.75X24.5X2
0481199 DPHT SP2-GALV 18.25X18.25X2
0481200 DPHT SP2 20X12X2
0481300 DPHT SP2 11.875X19.875X2
0481301 DPHT SP2 11.875X19.75X2
0481302 DPHT SP2 11.375X23.75X2
0481303 DPHT SP2 18.25X18.25X2 W/HT GSK
0481304 DPHT SP2 22.75X22.75X2
0481305 DPHT SP2 18.75X18.75X2 W/HT GSK
0481306 DPHT SP2 14X20X2
0481307 DPHT SP2 12X12X2
0481308 DPHT SP2 9.5X18.5X2 W/HT GSK
0481309 DPHT SP2 18.5X18.5X2 W/HT GSK
0481311 DPHT SP2 18X18X2
0481312 DPHT SP2 18X24X2 W/HT GSK
0481313 DPHT SP2 19.125X23.125X2
0481314 DPHT SP2 23.125X23.125X2
0481316 DPHT SP2 13.75X13.75X2
0481317 DPHT SP2 9.75X11.75X2
0481318 DPHT SP2 14X30X2
0481319 DPHT SP2 11.375X19.375X2
0481320 DPHT SP2 11.5X11.5X2 D/GSK W/MTL 2 SIDES
0481324 DPHT SP2 18X24.5X2
0481326 DPHT SP2 30X20X2
0481327 DPHT SP2 29.375X23.375X2
0481329 DPHT SP2 19X19X2 W/HT GSK
0481330 DPHT SP2 17.5X23.5X2
0481331 DPHT SP2 14.75X14.75X2
0481332 DPHT SP2 10X24X2 W/HT GSK
0481333 DPHT SP2 10X12X2
0481334 DPHT SP2 15.75X15.75X2
0481336 DPHT SP2 19.5X12X2 EXACT (SEE NOTES)
0481337 DPHT SP2 10X24X2 EXACT
0481338 DPHT SP2 11.75X15.75X2
0481339 DPHT SP2 11.75X11.75X2
0481340 DPHT SP2 17.5X17.5X2
0481341 DPHT SP2 11.375X11.375X2
0481343 DPHT SP2 10X10X2
0481345 DPHT SP2 16X23X2
0481346 DPHT SP2 17.25X18.25X2
0481347 DPHT SP2 19.25X23.25X2
0481348 DPHT SP2 9.5X19.5X2
0481349 DPHT SP2 12X22.5X2
0481350 DPHT SP2 15X22X2
0481351 DPHT SP2 17.375X17.375X2
0481352 DPHT SP2 14.5X22X2
0481353 DPHT SP2 19.25X24.25X2
0481354 DPHT SP2 19.625X19.625X2
0481355 DPHT SP2 9.75X19.625X2
0481356 DPHT SP2 28.5X23.625X2
0481357 DPHT SP2 18X20X2
0481358 DPHT SP2 14X14X2
0481359 DPHT SP2 30X24.5X2
0481360 DPHT SP2 17.5X19.5X2
0481361 DPHT SP2 12X22X2
0481362 DPHT SP2 15X15X2
0482220 DPHT 220 12X20X2 W/HT GSK
0482241 DPHT SP2 14X25X2 W/HT GSK
0482280 DPHT SP2 19X13X2
0482502 DPHT SP4 19.5X23.25X4
0482503 DPHT SP4-GALV 18.25X18.25X4
0482504 DPHT SP4 17.5X23.875X4
0482505 DPHT SP4 18.25X18.25X4 W/HT GSK
0482506 DPHT SP4 20X24X4 W/HT GSK
0482507 DPHT SP4 23.5X17X4
0482508 DPHT SP4 28.5X24.25X4
0482509 DPHT SP4 17.5X23.5X4
0482510 DPHT SP4 18X24X4 W/HT GSK
0482511 DPHT SP4 10X24X4
0482513 DPHT SP4 10X10X4
0482514 DPHT SP4 20X22X4
0482515 DPHT SP4 19.25X23.25X4
0482516 DPHT SP4 12X12X4
0482517 DPHT SP4 18.375X18.375X4
0482518 DPHT SP4 28.375X24.375X4
0482519 DPHT SP4 11.125X23.375X4
0482520 DPHT SP4 11.375X11.375X4
0482521 DPHT SP4 19.5X23.375X4
0482522 DPHT SP4 8X17X4
0482523 DPHT SP4 19X19X4
0482524 DPHT SP4 18X18X4
0482525 DPHT SP4 11.5X19.5X4
0482526 DPHT SP4 16X18X4
0482527 DPHT SP4 11.75X11.75X4

687PDC
682632